CNC objects
Name | CROSSTALK::activated | ||
Description | This object reads whether crosstalk compensation is activated by P-AXIS-00789 . | ||
Task | GEO (Port 551) | ||
Index group | 0x120300 | Index offset | 0x<AID>01F4 |
Data type | BOOLEAN | Length | 1 |
Attributes | read | Unit | [-] |
Remarks | Available as of CNC Build V3.1.3079.32 | ||
Name | CROSSTALK::actual_offset | ||
Description | This object reads the current effective offset of crosstalk compensation. | ||
Task | GEO (Port 551) | ||
Index group | 0x120300 | Index offset | 0x<AID>01F7 |
Data type | SGN32 | Length | 4 |
Attributes | read | Unit | [Incr.] |
Remarks | Available as of CNC Build V3.1.3079.32 | ||
Name | CROSSTALK::delta_offset | ||
Description | This object reads the change in compensation value in the current crosstalk compensation cycle. | ||
Task | GEO (Port 551) | ||
Index group | 0x120300 | Index offset | 0x<AID>01F6 |
Data type | SGN32 | Length | 4 |
Attributes | read | Unit | [Incr.] |
Remarks | Available as of CNC Build V3.1.3079.32 | ||
Name | CROSSTALK::end_offset | ||
Description | This object reads the compensation value of crosstalk compensation at the current position without filters. | ||
Task | GEO (Port 551) | ||
Index group | 0x120300 | Index offset | 0x<AID>01F8 |
Data type | SGN32 | Length | 4 |
Attributes | read | Unit | [Incr.] |
Remarks | Available as of CNC Build V3.1.3079.32 | ||