Monitoring of effectiveness of axis compensations in automatic mode

Some axis compensations must fulfil certain preconditions before they can be active. To ensure that the selected axis compensations are operative in automatic mode, the required compensations for processing the NC program can be specified bit-encoded in the parameter 'lr_param.prog_movement_requires_compensations’ (see P-AXIS-00465).

The CNC then outputs the error message P-ERR-70435 if the axis is moved in automatic mode and the specified axis compensations are not active. However, in manual mode or during homing [FCT-M1//Description], the axis can be moved without compensations.

For example, this monitoring function may be practical to prevent the production of an inaccurate workpiece if there are errors in the compensation table.

Prerequisites

The following conditions exist for the effectiveness of axis compensations:

  1. The compensation table may contain no errors, see [COMP].
  2. The axis must be referenced for spindle leadscrew error compensation and temperature compensation.
  3. The master axes must be referenced for cross and plane compensation..
  4. The drive releases must be set for cross and plane compensation before NC program start.

Activating the monitoring function in the axis parameter list

Variable name

Type

Meaning

lr_param.prog_movement_requires_compensations

UNS32

Bit-encoded specification of the required compensations

The CNC only generates error messages for compensations which are also enabled in the axis parameter list.

Bit encoding

The table below contains the bit encoding for axis compensations. The bit identifier can also be used to specify the required compensations:

Bit

Identifier

Axis compensation

0x1

BACKLASH

Backlash compensation

0x2

LEAD

Leadscrew error compensation

0x4

TEMP

Temperature compensation

0x8

CROSS

Cross compensation

0x10

PLANE

Plane compensation

Example

Monitoring the effectiveness of axis compensations in automatic mode

The following entry is required in the axis parameter list to monitor spindle leadscrew error compensation and cross compensation:

lr_param.prog_movement_requires_compensations   LEAD | CROSS

The two compensations must be selected so that the CNC outputs an error message in automatic mode when the conditions are no longer met.

lr_param.ssfk                           1

lr_param.crosscomp                1