Requesting object description

The description of a TASK COM object can be requested by accessing the object with bit identifier 0x30000.

An object is described by the following 84 bytes.

-The description of an object of the task COM can be requested by the bit identifier Object Access (ISGADS_IGR_OBJECT_ACCESS = 0x30000) in the index group-

Data type

Bit

Date

Description

DWORD

0-3

ID

Internal unique ID of an object

DWORD

4-7

Size

Size of object in bytes

WORD

8-9

Write access

TRUE is object is describable.

WORD

10-11

-

Not assigned

DWORD

12-15

Index group

for direct object access to the content

DWORD

16-19

Index offset

for direct object access to the content

STRING(32)

20-51

Name

Name of object

STRING(32)

52-83

Type

Object data type BOOL, BYTE, SINT, WORD, INT, DWORD, DINT, LWORD, LINT, REAL, LREAL, STRING

The index group = 0x13010<ch> is used for objects of the first channel (<ch> = 1). If several channels are configured, the required channel can be selected accordingly via the logic channel ID [1; max]. The platform data can optionally be addressed under channel ID = 0 or 1.

Reading several object descriptions with one access

Example

Example

Index group = 0x130101, index offset = 0             returns the number of objects in the first channel

Index group = 0x130101, index offset = 1             returns the object description in the first object (channel=1)

Example

Requesting a single object description

Index group = 0x130101, index offset = 0x10   supplies a single object description with 84 bytes.

Example listing