“Variable handle by name” function
IndexGroup: IdxGrp = 0x122300 + Channel ID
Index offset: IdxOffs = 0x46
Handle by name | Transfers the handle belonging to the variable name for access to the variable. With axis-specific variables the handle is dependent on the position (axis index) of the axis to which it is currently assigned in the channel. Therefore, if the axis is assigned to a different axis index by exchange, the handle must again be determined. With structures such as user-defined V.E variables, the structure element name must be specified. The structure is resolved into its single elements. |
![]() | The handle is only valid during controller runtime. It must be read again when the controller is restarted. |
Transfer parameter (here with stream offset specified):
0 |
Variable name with zero termination |
where
Contents | Type | Size |
Variable name (with instance identifier for axis-specific variables) | STRING | variable, max. 256 bytes |
=> stream length max. 256 bytes
Return value (here with stream offset specified):
0 |
Handle on the variable |
where
Contents | Type | Size |
Handle on the variable | UNS32 | fixed, max. 4 bytes |
=> streaming length max. 4 bytes
Application examples
Transfer parameters:
V.E.vartest | 0 |
V.E.vartest variable name
0 zero termination
Return value:
0x2000004 |
0x2000004 Handle of requested V.E variable
