CS9_ErrorMessages

Id

Description

0

No Error

1

uniVAL plc server license not installed

2

uniVAL plc server demo period has expired. Reboot is needed

3

Lifebit Error. The lifebit period seems to be not stable.

4

Not defined

5

Try to load a non-existing server.

6

Error while loading server. check event logger for more details

7

ArmIO error: IO signal not responding

8

Controller IO error: IO signal not responding (UsrIn, Valves, Fout, Fin)

9

unknown server Key or server not ready

10

Robot model could not be identified. Check event logger for more information

20

Invalid function code

21

BankID not defined in user database or user frame not defined in plc database (range: [0..31]).

22

Command not supported for this controller.

23

TCP not defined

24

Mdesc not defined

25

Joint not defined

26

Point not defined

27

Invalid  value for VEL

28

Invalid value for ACCEL

29

Invalid value for DECEL

30

Invalid value for TVEL

31

Invalid value for RVEL

32

Invalid value for LEAVE

33

Invalid value for REACH

34

Invalid value for BLEND. Range is [1..3]

35

 Userframe cannot be computed. Check the position of the 3 construction points

36

Invalid point index for Userframe computation range is: [1..3]

37

Invalid configuration for a point

38

Try to access a datatype that does not exist. (1=Point 2=Joint 3=TCP 4=Mdesc)

39

Invalid size for a bank

40

Position not reachable.

41

Motion stack is locked because a previous motion has failed.

43

Change in configuration detected - Shoulder

44

Change in configuration detected - Elbow

45

Change in configuration detected - Wrist

46

Robot powering ON/OFF sequence has failed.

47

 

48

Cannot execute movement, no database has been loaded.

49

 

50

Cannot change monitor speed. Robot not in ‘Remote’ working mode.

51

User-frame number is out of range [0..31]

52

Tool number is out of range [0..31]

60

uniVALplc client library initialization failed.

61

Parameter AxesGroup not in range.

62

Index parameter not in range.

63

Invalid Buffer mode (0='Aborted' 1='Buferred' 6='Blending Joint' 7='Blending Cartesian')

64

Invalid Transition Mode (0=’None’ 3=’Corner distance’ 10=’Blending distances).

65

Communication reset during transaction. (Communication protocol aborted)

66

Data of the profinet module cannot be read at specified address.

67

Invalid inpt/output signal number.

68

Operation timeout. Server acknowledgment missed.

90

RemoteMCP mode not activated. Dummy plug not detected. Check that dummy plug is installed on J110.

92

Invalid Jog mode selected. (1=Joint 2=Frame 3=Tool)

93

Cannot jog: Manual mode requested

94

Cannot jog: Robot power is OFF

110

Internal error #10 while loading a data base. Please contact your local Stäubli business unit

111

Internal error #11 while loading a data base. Please contact your local Stäubli business unit

112

Internal error #12 while loading a data base. Please contact your local Stäubli business unit

113

Internal error #13 while loading a data base. Please contact your local Stäubli business unit

114

Internal error #14 while loading a data base. Please contact your local Stäubli business unit

120

Internal error #20 while loading a data base. Please contact your local Stäubli business unit

121

Internal error #21 while loading a data base .Please contact your local Stäubli business unit

122

Internal error #22 while loading a data base. Please contact your local Stäubli business unit

123

Internal error #23 while loading a data base. Please contact your local Stäubli business unit

130

Internal error #30 while loading a data base. Please contact your local Stäubli business unit

131

Internal error #31 while loading a data base. Please contact your local Stäubli business unit

132

Cannot load database, Device not found.

133

Cannot load database, Device not ready

134

Cannot load database, Device timeout

139

Cannot load database, File not found

142

Cannot load database, No answer from FTP server.

199

Not response from RSI board.

200

Enveloppe error.(0x1503)

201

internal DSI board voltage error

202

redundancy check error in DSI board

203

internal DSI error

204

communication error with one encoder

205

shortcut on RBR signal enable1 (J1204)

206

shortcut on RBR signal enable2 (J1204)

207

shortcut on RBR signal mode1 (J1204)

208

shortcut on RBR signal mode2 (J1204)

209

shortcut on RBR signal select1 (J1204)

210

shortcut on RBR signal select2 (J1204)

211

shortcut on RBR signal select3 (J1204)

212

shortcut on RBR signal select4 (J1204)

213

invalid voltage on a RBR input

214

open wire on brake 1

215

open wire on brake 2

216

open wire on brake 3

217

open wire on brake 4

218

open wire on brake 5

219

open wire on brake 6

220

DSI board alarm: unexpected encoder feedback on axis 1

221

DSI board alarm: unexpected encoder feedback on axis 1

222

DSI board alarm: unexpected encoder feedback on axis 2

223

DSI board alarm: unexpected encoder feedback on axis 2

224

DSI board alarm: unexpected encoder feedback on axis 3

225

DSI board alarm: unexpected encoder feedback on axis 3

226

DSI board alarm: unexpected encoder feedback on axis 4

227

DSI board alarm: unexpected encoder feedback on axis 4

228

DSI board alarm: unexpected encoder feedback on axis 5

229

DSI board alarm: unexpected encoder feedback on axis 5

230

DSI board alarm: unexpected encoder feedback on axis 6

231

DSI board alarm: unexpected encoder feedback on axis 6

232

cut wire, disconnected or shortcut on valve A1

233

cut wire, disconnected or shortcut on valve A2

234

cut wire, disconnected or shortcut on valve B1

235

cut wire, disconnected or shortcut on valve B2

236

cut wire, disconnected or shortcut on brake 1

237

cut wire, disconnected or shortcut on brake 2

238

cut wire, disconnected or shortcut on brake 3

239

cut wire, disconnected or shortcut on brake 4

240

cut wire, disconnected or shortcut on brake 5

241

cut wire, disconnected or shortcut on brake 6

242

shortcut on a valve signal

243

shortcut on a brake signal

244

shortcut on a RBR signal

245

DSI temperature is too high

246

invalid brake power supply

247

unexpected voltage on encoder 1 power supply

248

unexpected voltage on encoder 2 power supply

249

unexpected voltage on encoder 3 power supply

250

unexpected voltage on encoder 4 power supply

251

unexpected voltage on encoder 5 power supply

252

unexpected voltage on encoder 6 power supply

253

DSI in standalone mode: please check if RBR is not activated or press update button

254

An encoder change detected. Encoder validation procedure is required (calibration page).

255

safety alarm: reboot is required after validation of the faulty safety signal

256

unexpected STO feedback from the drives: STO1 OFF

257

unexpected STO feedback from the drives: STO1 ON

258

unexpected STO feedback from the drives: STO2 OFF

259

unexpected STO feedback from the drives: STO2 ON

260

diagnostic is missing. Check safety board I/O on control panel

261

diagnostic is missing. Check safety board I/O on control panel

262

inconsistent safety stop signal from the MCP (MCPES1 off)

263

inconsistent safety stop signal from the MCP (MCPES2 off)

264

inconsistent safety stop signal from user stop USIA (USIA1 (J100-1, J101-7) off)

265

inconsistent safety stop signal from user stop USIA (USIA2 (J100-2, J101-8) off)

266

inconsistent safety stop signal from user stop USIB (USIB1 (J100-5) off)

267

inconsistent safety stop signal from user stop USIB (USIB2 (J100-6) off)

268

inconsistent safety stop signal from user stop USIC (USIC1 (J100-9) off)

269

inconsistent safety stop signal from user stop USIC (USIC2 (J100-10) off)

270

inconsistent safety stop signal from user stop USID (USID1 (J100-13) off)

271

inconsistent safety stop signal from user stop USID (USID2 (J100-14) off)

272

communication lost between the CPU and the safety board

273

drive error

274

interruption or too much delay in the communication between the MCP and the safety board

275

safety stop request from MCP

276

safety stop request from MCP

277

safety stop request from MCP

278

ESTOP on WMS (J101 5-7,6-8) or safety stop request from user USIA (J100 1-3,2-4)

279

user stop USIA1 (J100-1)

280

user stop USIA2 (J100-2)

281

user stop USIB (J100-5/6)

282

user stop USIB1 (J100-5)

283

user stop USIB2 (J100-6)

284

user stop USIC (J100-9/10)

285

user stop USIC1 (J100-9)

286

user stop USIC2 (J100-10)

287

user stop USID (J100-13/14)

288

user stop USID1 (J100-13)

289

user stop USID2 (J100-14)

290

no working mode request from the CPU (safety need a WMS and there is no WMS connected)

291

SS1 safety stop condition from external safety PLC

292

SS2 safety stop condition from external safety PLC

293

diagnostic is missing. Check safety board I/O on control panel

294

diagnostic is missing. Check safety board I/O on control panel

295

WMS stop (WMS signal WMS-Local (J101-1))

296

WMS stop (WMS signal WMS-Remote (J101-2))

297

WMS stop (WMS signal WMS-Manu (J101-3))

298

working mode change

299

working mode change

300

working mode change

301

arm power is not allowed in brake release mode

302

diagnostic is missing. Check safety board I/O on control panel

303

brake test timeout

304

activation of brake test mode

305

the MCP plug was not placed in time after the MCP removal request

306

a safety restart is needed

307

safety reset signal activated

308

the enabling device is released

309

release the enabling device and press it again

310

safe velocity required but disabled

311

safe referencing required but not defined

312

safety overspeed

313

safe joint limits overpassed

314

movement detected in Safe Operating Stop mode

315

the enabling device was not released 1s after activation of service auto

316

safety stop request from Zone1

317

safety stop request from Zone2

318

diagnostic is missing. Check safety board I/O on control panel

319

diagnostic is missing. Check safety board I/O on control panel

320

diagnostic is missing. Check safety board I/O on control panel

321

diagnostic is missing. Check safety board I/O on control panel

322

diagnostic is missing. Check safety board I/O on control panel

323

diagnostic is missing. Check safety board I/O on control panel

324

diagnostic is missing. Check safety board I/O on control panel

325

manual slow working mode expected

326

brake release mode expected to open brakes without arm power

327

a brake is still in closing phase

328

no brake is selected

329

several brakes are selected

330

no communication between CPU and safety board RSI9

331

diagnostic is missing. Check safety board I/O on control panel

332

diagnostic is missing. Check safety board I/O on control panel

333

diagnostic is missing. Check safety board I/O on control panel

334

diagnostic is missing. Check safety board I/O on control panel

335

diagnostic is missing. Check safety board I/O on control panel

336

diagnostic is missing. Check safety board I/O on control panel

337

diagnostic is missing. Check safety board I/O on control panel

338

diagnostic is missing. Check safety board I/O on control panel

339

diagnostic is missing. Check safety board I/O on control panel

340

temperature out of range

341

internal voltage out of range

342

internal error

343

the safety application contains faults

344

safety configuration is corrupted

345

the safety configuration does not match the safety application

346

the format of the safety configuration is not supported

347

internal communication error

348

test output fault

349

input deactivation fault

350

signal on USIA1 (J100-1) is not the expected test signal TDO0 (J100-3/8/11, J101-5, J103-7)

351

signal on USIA2 (J100-2) is not the expected test signal TDO1 (J100-4, J101-6, J103-12)

352

signal on USIB1 (J100-5) is not the expected test signal TDO2 (J100-7/16, J103-5)

353

signal on USIB2 (J100-6) is not the expected test signal TDO0 (J100-3/8/11, J101-5, J103-7)

354

signal on USIC1 (J100-9) is not the expected test signal TDO0 (J100-3/8/11, J101-5, J103-7)

355

signal on USIC2 (J100-10) is not the expected test signal TDO3 (J100-12/15, J103-3)

356

signal on USID1 (J100-13) is not the expected test signal TDO3 (J100-12/15, J103-3)

357

signal on USID2 (J100-14) is not the expected test signal TDO2 (J100-7/16, J103-5)

358

signal on WMS-Local (J101-1) is not the expected test signal TDO0 (J100-3/8/11, J101-5, J103-7)

359

signal on WMS-Remote (J101-2) is not the expected test signal TDO0 (J100-3/8/11, J101-5, J103-7)

360

signal on WMS-Manu (J101-3) is not the expected test signal TDO0 (J100-3/8/11, J101-5, J103-7)

361

signal on WMS-Reset (J101-4) is not the expected test signal TDO1 (J100-4, J101-6, J103-12)

362

signal on Enabling1 (J103-8) is not the expected test signal TDO0 (J100-3/8/11, J101-5, J103-7)

363

signal on Enabling2 (J103-17) is not the expected test signal TDO1 (J100-4, J101-6, J103-12)

364

signal on Estop1 (J103-6) is not the expected test signal TDO2 (J100-7/16, J103-5)

365

signal on Estop2 (J103-4) is not the expected test signal TDO3 (J100-12/15, J103-3)

366

signal on USOA1 (J102-1) is not as expected

367

signal on USOA2 (J102-2) is not as expected

368

signal on USOB1 (J102-5) is not as expected

369

signal on USOB2 (J102-6) is not as expected

370

signal on USOC1 (J102-9) is not as expected

371

signal on USOC2 (J102-10) is not as expected

372

internal signal on STO1 (J222-10) is not as expected

373

internal signal on STO2 (J222-10) is not as expected

374

shortcut to 24V on USOA1 (J102-1) or USOA2 (J102-2)

375

shortcut to 24V on USOB1 (J102-5) or USOB2 (J102-6)

376

shortcut to 24V on USOC1 (J102-9) or USOC2 (J102-10)

377

shortcut to 24V on STO1 or STO2

378

shortcut to 24V on STO1 or STO2

379

safety overrun. Reduce the number/type of monitoring points

380

diagnostic is missing. Check safety board I/O on control panel

381

diagnostic is missing. Check safety board I/O on control panel

382

diagnostic is missing. Check safety board I/O on control panel

383

diagnostic is missing. Check safety board I/O on control panel

384

unreferenced error on DSI board

385

safety license missing or over

386

RSI temperature exceeds threshold

387

Encoder on Axis1 exceeds a temperature threshold

388

Encoder on Axis2 exceeds a temperature threshold

389

Encoder on Axis3 exceeds a temperature threshold

390

Encoder on Axis4 exceeds a temperature threshold

391

Encoder on Axis5 exceeds a temperature threshold

392

Encoder on Axis6 exceeds a temperature threshold

393

Safe referencing (manu or auto) need to be activated in safety program because of SEL, SLS or SZM configuration

394

continuous axis license not compatible with safety version lower than 200.004

395

maintenance mode is not allowed by the current user profile

396

current working mode is not allowed by the current user profile

397

Safe referencing inconsistency: positions of 'safe position 1' and 'safe position 2' should be different for all joint

398

SS2 is unsupported in current safety version (requested from external safety PLC?)

399

Invalid working mode. Try to perform an action which is not allowed in the current working mode.

400

Cannot settle arm power: error reading DSI temperature.

401

Cannot settle arm power: DSI temperature must be above 0 degrees Celsius.

403

Arm power shutdown: internal power error (24V_OK in ARPS module)

404

Arm power shutdown: controller power supply shutdown detected (MAIN_POWER_OK signal)

405

Arm power shutdown: due to prepareCpuShutdown VAL3 function call

406

Cannot apply arm power: controller not yet initialized.

407

Cannot apply arm power: simultaneous power off request.

408

Cannot apply arm power: arm power is still in disabling phase.

410

Overspeed on joint. (0x0209)

411

Cannot move: cannot cross singularity in this case.(0x021c)

412

Translation or Rotational velocity too high (0x021e) (0x021f)

413

Cartesian position unreachable with the specified configuration. (0x0215)

414

Jog mode cannot be selected: first enable arm power.(0x3f15)

415

Jog mode cannot be selected: first select manual working mode, then enable arm power. (0x3f16)

416

Jog move impossible: first select a jog mode.(0x3f19)

417

Invalid move axis or direction. (0x3f1A)

418

Cannot apply arm power: park the pendant on the cradle.(0x3f22)

420

 

421

 

438

Safety board communication error. Please check event logger of Stäubli controller.

440

system event CPU-BatteryOff. CPU board battery is not present or dead.

441

system event CPU-Overcurrent. Overcurrent detected on CPU.

442

system event CPU-CpuReadingFailed. CPU temperature reading failed.

443

system event CPU-BBReadingFailed. Baseboard temperature reading failed.

444

system event CPU-FanReadingFailed. CPU board fan speed reading error.

445

system event CPU-BatteryReadingFailed. Battery state reading failed.

446

system event CPU-OvercurrentReadingFailed. CPU board overcurrent state reading error.

447

system event CPU-CpuTemperatureLow. CPU temperature is lower than minimum threshold).

448

system event CPU-CpuTemperatureWarning. CPU temperature exceeded the warning threshold.

449

system event CPU-CpuTemperatureLimit. CPU temperature exceeded the error threshold. Behaviour of CPU board is uncertain.

450

system event CPU-BBTemperatureLow. Baseboard temperature is lower than minimum threshold.

451

system event CPU-BBTemperatureWarning. Baseboard temperature exceeded the warning threshold.

452

system event CPU-BBTemperatureLimit. Baseboard temperature exceeded the error threshold Behaviour of CPU board is uncertain.

453

 

454

system event CPU-FanHigh. CPU board fan speed is higher than limit.

455

CPU fan control failed.

456

Safety board error 'Not ready after a minute': Failed to initialize. Please reboot the controller.

457

Safety board error: Not ready anymore.

458

Safety alarm.

459

Safety error . A reboot is required.

460

Safety board error communication error. Please check event logger of Stäubli controller and Staubli support service.

461

 

470

Invalid safe referencing position.

471

Safety restart failed during safe referencing procedure.

472

The number of the safe reference position does not match the status of safe referencing procedure.

473

The reference position is out of range.

479

The test brake procedure failed.

480

No

481

Hibernate function not supported by controller

482

Timeout waiting for confirmation of the safety board.

483

Robot must be disabled to activate power save.

484

 

485

 

486

 

487

Wake up function not supported by controller

488

Timeout waiting for encoder interface ready state

489

Timeout waiting for safety board ready state

513

Internal motion generator error.

514

Invalid parameter value.

515

Invalid motion generator state.

520

Joint position out of software limits.

521

Position out of software limits on joints: %s.

522

Overspeed on joint %u.

525

Arm position not allowed.

526

Translation velocity too high.

527

Rotation velocity too high.

530

No joint solution found (no convergence). Cartesian position probably out of reach.

531

Cartesian position out of joint limits.

532

Cartesian position out of workspace.

533

Cartesian position unreachable with the specified configuration.

534

Orientation unreachable with this arm.

535

The arm position found is in a forbidden area.

536

The arm positions found are either outside joint limits or inside forbidden areas.

540

Cannot cross singularity in this case.

541

Internal error: Cartesian path discontinuity.

542

Configuration discontinuity: the joint position reached does not match the arm configuration requested for next movement.

543

Robot not at trajectory start position.

544

The Cartesian path is leading a multi-turn joint out of its range.

550

Circular arc: the angle between start and intermediate points exceeds 180 deg.

551

Circular arc: the angle between intermediate and end points exceeds 180 deg.

552

Circular arc: start, intermediate and end points are too close.

553

Circular arc: the orientation change between start and intermediate, or intermediate and end points is exactly 180 deg. The direction of the move is

554

Cartesian blending: the rotation is too large. Move direction maybe ambiguous.

560

No blending supported with compliant moves.

561

No blending supported with movejSync.

562

'joint' blending not supported with tracking movements. Use 'Cartesian' instead.

563

No blending supported with trajMove.

564

No blending supported with splines.

565

Invalid blending in mdesc : 'Cartesian' blending is not possible when switching between {external axes+arm} and {arm only} kinematics.

570

Invalid data for this arm (wrong number of joints or wrong kinematic).

571

Invalid kinematic chain part.

572

Part mounting error: a resetMotion() is required to switch to carried part trajectory mode.

573

Part mounting error: a resetMotion() is required to switch to carried tool trajectory mode.

574

Part mounting error: carried part mode is not supported for this move.

580

A 'trackOn' movement is required to start a conveyor tracking sequence.

581

A 'trackOff' movement is required to end a conveyor tracking sequence.

582

The moving frame is different from the previous one. Use a 'trackon' movement to switch between moving frames.

583

The tracking movements stopped: %s

584

Tracking iterations failed: the conveyor may be out of reach or too fast.

585

Internal tracking error.

586

Conveyor too fast to be tracked.

590

Alter: invalid status, command ignored.

591

Alter: alteration of the path starting.

592

Alter: alteration of the path stopping.

800

Unexpected application runtime error. Check error logger

810

Invalid numerical calculation (division by zero).

811

Invalid numerical calculation (e.g.ln(-1))

820

Access to an array with an index that is larger than the array size.

821

Access to an array with negative index or resize to zero.

829

Invalid task name. See taskCreate() instruction.

830

The specified name does not correspond to any VAL 3 task.

831

A task with the same name already exists. See taskCreate instruction.

832

Only 2 different periods for synchronous tasks are supported. Change scheduling period.

840

Not enough memory space available.

841

Not enough memory space to run the task. See the run memory size.

860

Maximum instruction run time exceeded.

861

Internal VAL 3 interpreter error

870

Invalid instruction parameter. See the corresponding instruction.

880

Uses data or a program from a library not loaded in the memory.

881

Incompatible kinematic: Use of a point/joint/config that is not compatible with the arm kinematic.

882

The reference frame or tool of a variable belongs to a library and is not accessible.

890

The task cannot resume from the location specified. See taskResume() instruction.

900

The speed specified in the motion descriptor is invalid (negative or too great).

901

The acceleration specified in the motion descriptor is invalid (negative or too great).

902

The deceleration specified in the motion descriptor is invalid (negative or too great).

903

The translation velocity specified in the motion descriptor is invalid (negative or too great).

904

The rotation velocity specified in the motion descriptor is invalid (negative or too great).

905

The reach parameter specified in the movement descriptor is invalid (negative).

906

The leave parameter specified in the movement descriptor is invalid (negative).

922

Attempt to write in a system input.

923

Use of a dio, aio or sio input/output not connected to a system input/output.

924

Attempt to access a protected system input/output

925

Read or write error on a dio, aio or sio (field bus error)

950

Cannot run this movement instruction: a previous movement request could not be completed (point out of reach, singularity, configuration problem, etc.)

953

Movement command not supported

954

Invalid movement instruction: target out of reach, or check the movement descriptor.

960

Invalid flange tool coordinates

961

Invalid world tool coordinates

962

Use of a point without a reference frame. See Definition.

963

Use of a frame without a reference frame. See Definition.

964

Use of a tool without reference tool. See Definition.

965

Invalid frame or reference tool (global variable linked to a local variable)

999

Unexpected error. Please check event logger of Stäubli controller.