Activating and reading Automatic External signals from the robot controller

Description

The function block KRC_AutomaticExternal activates the Automatic External interface and reads the interface signals.

The function block KRC_AutoStart can be used to simplify use of KRC_AutomaticExternal.

(>>> Setting KRC_AutomaticExternal inputs automatically)

Activating and reading Automatic External signals from the robot controller 1:

The function block requires the Automatic External mode of the robot system. Further information about this functionality is contained in the operating and programming instructions for the KUKA System Software (KSS).

Activating and reading Automatic External signals from the robot controller 2:

The function block may only be instanced once per axis group. In the case of multiple instancing, the signals of the most recently called function block are output.

Activating and reading Automatic External signals from the robot controller 3:
Function block KRC_AutomaticExternal

Inputs

Parameter

Type

Signal name (robot controller)

Description

AxisGroupIdx

INT

—

Index of axis group

  • 1 … 5

MOVE_ENABLE

BOOL

$MOVE_ENABLE

TRUE = motion enable for the robot

Note: This system variable is monitored by the robot controller in all operating modes.

CONF_MESS

BOOL

$CONF_MESS

TRUE = acknowledgement of error messages

DRIVES_ON

BOOL

$DRIVES_ON

TRUE = activation of the robot drives

DRIVES_OFF

BOOL

$DRIVES_OFF

TRUE = deactivation of the robot drives

EXT_START

BOOL

$EXT_START

TRUE = start or continuation of robot program execution

RESET

BOOL

—

Selects the mxAutomation robot program in the case of a rising edge of the signal and starts it. First, all buffered statements are aborted.

ENABLE_T1

BOOL

—

TRUE = enabling of T1 mode

The signal $MOVE_ENABLE is suppressed in the absence of enabling. The robot cannot be moved.

ENABLE_T2

BOOL

—

TRUE = enabling of T2 mode

The signal $MOVE_ENABLE is suppressed in the absence of enabling. The robot cannot be moved.

ENABLE_AUT

BOOL

—

TRUE = enabling of Automatic mode

The signal $MOVE_ENABLE is suppressed in the absence of enabling. The robot cannot be moved.

ENABLE_EXT

BOOL

—

TRUE = enabling of Automatic External mode

The signal $MOVE_ENABLE is suppressed in the absence of enabling. The robot cannot be moved.

Outputs

Parameter

Type

Signal name (robot controller)

Description

Valid

BOOL

—

TRUE = data are valid

RC_RDY1

BOOL

$RC_RDY1

TRUE = robot controller ready for program start

ALARM_STOP

BOOL

$ALARM_STOP

FALSE = robot stop by EMERGENCY STOP

USER_SAFE

BOOL

$USER_SAF

FALSE = operator safety violated

PERI_RDY

BOOL

$PERI_RDY

TRUE = robot drives activated

ROB_CAL

BOOL

$ROB_CAL

TRUE = robot axes mastered

IO_ACTCONF

BOOL

$IO_ACTCONF

TRUE = Automatic External interface active

STOPMESS

BOOL

$STOPMESS

TRUE = safety circuit interrupted (robot fault)

INT_E_STOP

BOOL

Int. E-Stop

TRUE = external EMERGENCY STOP

FALSE = EMERGENCY STOP device pressed on the smartPAD

PRO_ACT

BOOL

$PRO_ACT

TRUE = process active at robot level

APPL_RUN

BOOL

APPL_RUN

TRUE = robot program running

PRO_MOVE

BOOL

$PRO_MOVE

TRUE = synchronous robot motion active

ON_PATH

BOOL

$ON_PATH

TRUE = robot on programmed path

NEAR_POSRET

BOOL

$NEAR_POSRET

TRUE = robot near most recently saved position on the programmed path (after leaving path)

ROB_STOPPED

BOOL

$ROB_STOPPED

TRUE = robot is at standstill

T1

BOOL

$T1

TRUE = operating mode T1 selected

T2

BOOL

$T2

TRUE = operating mode T2 selected

AUT

BOOL

$AUT

TRUE = operating mode Automatic selected

EXT

BOOL

$EXT

TRUE = operating mode Automatic External selected