Activating a motion along a vector
Description
The function block KRC_VectorMoveOn is used to move a robot along a defined vector in Cartesian space. Here, the robot is moved by an external force.
Inputs
|
Parameter |
Type |
Description |
|---|---|---|
|
AxisGroupIdx |
INT |
Index of axis group
|
|
ExecuteCmd |
BOOL |
Starts/buffers the motion in the case of a rising edge of the signal. |
|
X |
REAL |
Defines the direction of the vector The vector must be specified in relation to the TCP of the TOOL coordinate system. The last taught point before the function block is called is the root point of the vector. Limits:
|
|
Y |
REAL | |
|
Z |
REAL | |
|
A |
REAL | |
|
B |
REAL | |
|
C |
REAL | |
|
VectorLimit |
REAL |
Permissible vector length limit If this value is exceeded, the robot is stopped with ramp-down braking.
Default: 10% |
|
MaxDuration |
REAL |
Length of time after which VectorMove is deactivated if an error has occurred
Default: 100 s |
|
TorqueOffsetValue |
REAL |
Defines the resistance torque of the robot (unit: Nm) The resistance torque is the torque with which the robot acts against the external force. It has the effect that the robot only begins to move when a specific amount of force is exerted. The resistance torque can be defined in addition to the holding torque. The holding torque depends on the robot position, type, size and additional load.
Default: 1 Nm |
|
BufferMode |
INT |
Mode in which the statement is executed
(>>> BufferMode) |
Outputs
|
Parameter |
Type |
Description |
|---|---|---|
|
Busy |
BOOL |
TRUE = statement is currently being transferred or has already been transferred |
|
Done |
BOOL |
TRUE = statement has been executed |
|
Aborted |
BOOL |
TRUE = statement has been aborted |
|
Error |
BOOL |
TRUE = error in function block |
|
ErrorID |
DINT |
Error number |