Tracking a workpiece on the conveyor
Description
The function block KRC_ConvFollow enables the robot to follow a workpiece on the conveyor. KRC_ConvFollow can be used to define a range on the conveyor in which the robot starts to track the workpiece.
If the workpiece has already exceeded the maximum conveyor distance (input MaxDistance) when the function block is called, the output MaxDistanceReached is set.
![]() | This function block can only be executed if the AMI has been activated using KRC_ConvOn. |
Inputs
|
Parameter |
Type |
Description |
|---|---|---|
|
AxisGroupIdx |
INT |
Index of axis group
|
|
ExecuteCmd |
BOOL |
Starts/buffers the motion in the case of a rising edge of the signal. |
|
ConveyorNumber |
INT |
Number of the conveyor
|
|
StartDistance |
REAL |
Distance traveled by the workpiece while the robot waits before starting to track the workpiece on the conveyor.
|
|
MaxDistance |
REAL |
Maximum distance traveled by the workpiece before the robot starts to synchronize itself with the workpiece.
Note: This input is not monitored during synchronized motions of the conveyor. The distance covered by the workpiece is monitored by an interrupt. The corresponding settings are made in WorkVisual. |
|
BufferMode |
INT |
Mode in which the statement is executed
(>>> BufferMode) |
Outputs
|
Parameter |
Type |
Description |
|---|---|---|
|
Busy |
BOOL |
TRUE = statement is currently being transferred or has already been transferred |
|
Active |
BOOL |
TRUE = statement is currently being executed |
|
Done |
BOOL |
TRUE = statement has been executed |
|
Aborted |
BOOL |
TRUE = statement has been aborted |
|
MaxDistanceReached |
BOOL |
TRUE = the maximum distance traveled by the workpiece (input MaxDistance) was already exceeded at the time of execution. The statement was not executed. Execution of the program is stopped (WAIT FOR FALSE) and is waiting for the program to be aborted. |
|
Error |
BOOL |
TRUE = error in function block |
|
ErrorID |
DINT |
Error number |
