Approaching an absolute Cartesian position with a circular motion
Description
The function block MC_MoveCircularAbsolute executes a circular motion to a Cartesian end position. In order for the robot controller to be able to calculate the circular motion, an auxiliary position must be specified in addition to the end position.
The coordinates of the auxiliary position and end position are absolute. The auxiliary position cannot be approximated. The motion always stops exactly at this point.
Inputs
|
Parameter |
Type |
Description |
|---|---|---|
|
AxisGroupIdx |
INT |
Index of axis group
|
|
Execute |
BOOL |
Starts/buffers the motion in the case of a rising edge of the signal. |
|
Position |
E6POS |
Coordinates of the Cartesian end position (>>> E6POS) The data structure E6POS contains all components of the end position (= position of the TCP relative to the origin of the BASE coordinate system). |
|
CircHP |
E6POS |
Coordinates of the Cartesian auxiliary position (>>> E6POS) The data structure E6POS contains all components of the auxiliary position (= position of the TCP relative to the origin of the BASE coordinate system). |
|
Angle |
REAL |
Circular angle (= overall angle of the circular motion) The circular angle makes it possible to extend the motion beyond the programmed end point or to shorten it. The actual end point thus no longer corresponds to the programmed end point. The circular angle is not limited, i.e. a circular angle greater than ±360° can be specified:
Default: 0.0° |
|
Velocity |
REAL |
Velocity for the path motion
The maximum value is dependent on the robot type and refers to the value of DEF_VEL_CP of the robot system. Default: 0 m/s (= velocity is not changed) |
|
Acceleration |
REAL |
Acceleration for the path motion
The maximum value is dependent on the robot type and refers to the value of DEF_ACC_CP of the robot system. Default: 0 m/s2 (= acceleration is not changed) |
|
CoordinateSystem |
COORDSYS |
Coordinate system to which the Cartesian coordinates of the auxiliary or end position refer (>>> COORDSYS) Note: In the case of a circular motion, the Cartesian coordinates always refer to the BASE coordinate system. |
|
OriType |
INT |
Orientation control of the TCP
(>>> OriType) |
|
CircType |
INT |
Orientation control during the circular motion
(>>> CircType) |
|
Approximate |
APO |
Approximation parameter (>>> APO) |
|
QueueMode |
INT |
Mode in which the statement is executed
(>>> QueueMode) |
Outputs
|
Parameter |
Type |
Description |
|---|---|---|
|
ComAcpt |
BOOL |
TRUE = statement was completely transferred and confirmed by the robot controller. |
|
ComBusy |
BOOL |
TRUE = statement was transferred and confirmed by the robot controller, but has not yet been executed completely. |
|
Busy |
BOOL |
TRUE = function block has not yet been executed completely. |
|
Active |
BOOL |
TRUE = motion is currently being executed |
|
Done |
BOOL |
TRUE = motion has stopped |
|
CommandAborted |
BOOL |
TRUE = statement/motion has been aborted |
|
Error |
BOOL |
TRUE = error in function block |
|
ErrorID |
DINT |
Error number |