Approaching a relative Cartesian position as quickly as possible
Description
The function block MC_MoveDirectRelative executes a point-to-point motion to a relative Cartesian end position. The parameter “Position” contains the path from the current position to the end position. This corresponds to a PTP_REL motion on the robot system.
![]() | This statement always refers to the current position of the robot. If the motion is interrupted and then re-executed, the robot executes the entire motion again, starting from the position at which it was interrupted. |
Inputs
Parameter |
Type |
Description |
---|---|---|
AxisGroupIdx |
INT |
Index of axis group
|
Execute |
BOOL |
Starts/buffers the motion in the case of a rising edge of the signal. |
Position |
E6POS |
Distance between end position and current position. The end position is based on the current position. (>>> E6POS) The data structure E6POS contains all components of the end position (= position of the TCP relative to the origin of the selected coordinate system). Note: If the value -1 is transferred for Status and Turn, the shortest path to the end position is taken. |
Velocity |
REAL |
Velocity for the path motion
The maximum value is dependent on the robot type and refers to the value of DEF_VEL_CP of the robot system. Default: 0% (= velocity not changed) |
Acceleration |
REAL |
Acceleration for the path motion
The maximum value is dependent on the robot type and refers to the value of DEF_ACC_CP of the robot system. Default: 0% (= acceleration not changed) |
CoordinateSystem |
COORDSYS |
Coordinate system to which the Cartesian coordinates of the end position refer (>>> COORDSYS) |
Approximate |
APO |
Approximation parameter (>>> APO) |
QueueMode |
INT |
Mode in which the statement is executed
(>>> QueueMode) |
Outputs
Parameter |
Type |
Description |
---|---|---|
ComAcpt |
BOOL |
TRUE = statement was completely transferred and confirmed by the robot controller. |
ComBusy |
BOOL |
TRUE = statement was transferred and confirmed by the robot controller, but has not yet been executed completely. |
Busy |
BOOL |
TRUE = function block has not yet been executed completely. |
Active |
BOOL |
TRUE = motion is currently being executed |
Done |
BOOL |
TRUE = motion has stopped |
CommandAborted |
BOOL |
TRUE = statement/motion has been aborted |
Error |
BOOL |
TRUE = error in function block |
ErrorID |
DINT |
Error number |