Approaching an absolute Cartesian position as quickly as possible
Description
The function block MC_MoveDirectAbsolute executes a point-to-point motion to a Cartesian end position. The coordinates of the end position are absolute.
The robot moves as quickly as possible to the end position. The fastest path is generally not the shortest path and is thus not a straight line. This corresponds to a PTP motion on the robot system.
Inputs
|
Parameter |
Type |
Description |
|---|---|---|
|
AxisGroupIdx |
INT |
Index of axis group
|
|
Execute |
BOOL |
Starts/buffers the motion in the case of a rising edge of the signal. |
|
Position |
E6POS |
Coordinates of the Cartesian end position (>>> E6POS) The data structure E6POS contains all components of the end position (= position of the TCP relative to the origin of the BASE coordinate system). Note: If the value -1 is transferred for Status and Turn, the shortest path to the end position is taken. |
|
Velocity |
REAL |
Velocity for the path motion
The maximum value is dependent on the robot type and refers to the value of DEF_VEL_CP of the robot system. Default: 0% |
|
Acceleration |
REAL |
Acceleration for the path motion
The maximum value is dependent on the robot type and refers to the value of DEF_ACC_CP of the robot system. Default: 0% (= velocity is not changed) |
|
CoordinateSystem |
COORDSYS |
Coordinate system to which the Cartesian coordinates of the end position refer (>>> COORDSYS) Note: In the case of a point-to-point motion, the Cartesian coordinates always refer to the BASE coordinate system. |
|
Approximate |
APO |
Approximation parameter (>>> APO) |
|
QueueMode |
INT |
Mode in which the statement is executed
(>>> QueueMode) |
Outputs
|
Parameter |
Type |
Description |
|---|---|---|
|
ComAcpt |
BOOL |
TRUE = statement was completely transferred and confirmed by the robot controller. |
|
ComBusy |
BOOL |
TRUE = statement was transferred and confirmed by the robot controller, but has not yet been executed completely. |
|
Busy |
BOOL |
TRUE = function block has not yet been executed completely. |
|
Active |
BOOL |
TRUE = motion is currently being executed |
|
Done |
BOOL |
TRUE = motion has stopped |
|
CommandAborted |
BOOL |
TRUE = statement/motion has been aborted |
|
Error |
BOOL |
TRUE = error in function block |
|
ErrorID |
DINT |
Error number |