Approaching an absolute Cartesian position with a linear motion
Description
The function block MC_MoveLinearAbsolute is used to execute a linear motion to a Cartesian end position. The coordinates of the end position are absolute.
Inputs
|
Parameter |
Type |
Description |
|---|---|---|
|
AxisGroupIdx |
INT |
Index of axis group
|
|
Execute |
BOOL |
Starts/buffers the motion in the case of a rising edge of the signal. |
|
Position |
E6POS |
Coordinates of the Cartesian end position (>>> E6POS) The data structure E6POS contains all components of the end position (= position of the TCP relative to the origin of the BASE coordinate system). |
|
Velocity |
REAL |
Velocity for the path motion
The maximum value is dependent on the robot type and refers to the value of DEF_VEL_CP of the robot system. Default: 0 m/s (= velocity is not changed) |
|
Acceleration |
REAL |
Acceleration for the path motion
The maximum value is dependent on the robot type and refers to the value of DEF_ACC_CP of the robot system. Default: 0 m/s2 (= acceleration is not changed) |
|
CoordinateSystem |
COORDSYS |
Coordinate system to which the Cartesian coordinates of the end position refer (>>> COORDSYS) Note: In the case of a linear motion, the Cartesian coordinates always refer to the BASE coordinate system. |
|
OriType |
INT |
Orientation control of the TCP
(>>> OriType) |
|
Approximate |
APO |
Approximation parameter (>>> APO) |
|
QueueMode |
INT |
Mode in which the statement is executed
(>>> QueueMode) |
Outputs
|
Parameter |
Type |
Description |
|---|---|---|
|
ComAcpt |
BOOL |
TRUE = statement was completely transferred and confirmed by the robot controller. |
|
ComBusy |
BOOL |
TRUE = statement was transferred and confirmed by the robot controller, but has not yet been executed completely. |
|
Busy |
BOOL |
TRUE = function block has not yet been executed completely. |
|
Active |
BOOL |
TRUE = motion is currently being executed |
|
Done |
BOOL |
TRUE = motion has stopped |
|
CommandAborted |
BOOL |
TRUE = statement/motion has been aborted |
|
Error |
BOOL |
TRUE = error in function block |
|
ErrorID |
DINT |
Error number |