Jogging to the end position (advanced)
Description
The function block KRC_JogAdvanced can be used to move to an end position with a linear motion or a point-to-point motion. The function is activated by means of the parameter JogAdvanced.
The following modified values are permanently transferred to the robot controller as long as the parameter JogAdvanced is activated:
- Tool
- Base
- Interpolation mode
- Motion type
![]() | The robot interpreter cannot perform any other calculations if the output “Busy” has the value TRUE. |
![]() | This function block cannot be used with conveyor systems. |
Inputs
Parameter |
Type |
Description |
---|---|---|
AxisGroupIdx |
INT |
Index of axis group
|
MoveType |
INT |
Motion type for Cartesian or axis-specific jogging
|
Velocity |
INT |
Velocity
Refers to the maximum value specified in the machine data. The maximum value is dependent on the robot type. Default value: 0% (= velocity is not changed) |
Acceleration |
INT |
Acceleration
Refers to the maximum value specified in the machine data. The maximum value is dependent on the robot type. Default value: 0% (= acceleration is not changed) |
CoordinateSystem |
COORDSYS |
Coordinate system to which the coordinates of the end position refer. (>>> COORDSYS) |
JogAdvanced |
BOOL |
The JogAdvanced function is activated at a rising edge of the signal and deactivated at a falling edge of the signal. |
B_A1_JA_P |
BOOL |
Motion instruction The motion instruction is only executed if the parameter JogAdvanced is activated. The motion is started at a rising edge of the signal and stopped at a falling edge of the signal. In the case of axis-specific motion, the robot axes can be moved as far as 0.1 mm/° before the software limit switches. For this, the software limit switch values are read once when the PLC is started. The TCP can be moved along the axes of several coordinate systems. If the input signals are changed, the motion is stopped and then resumed with the modified configuration. If the positive and negative motion directions are activated simultaneously, an error number is displayed. The inputs that end in "P" (e.g. B_A2_JA_P) move in the positive direction. The inputs that end in "M" (e.g. B_A3_JA_M) move in the negative direction. |
B_A1_JA_M |
BOOL | |
B_A2_JA_P |
BOOL | |
B_A2_JA_M |
BOOL | |
B_A3_JA_P |
BOOL | |
B_A3_JA_M |
BOOL | |
B_A4_JA_P |
BOOL | |
B_A4_JA_M |
BOOL | |
B_A5_JA_P |
BOOL | |
B_A5_JA_M |
BOOL | |
B_A6_JA_P |
BOOL | |
B_A6_JA_M |
BOOL | |
B_E1_JA_P |
BOOL | |
B_E1_JA_M |
BOOL | |
B_E2_JA_P |
BOOL | |
B_E2_JA_M |
BOOL | |
B_E3_JA_P |
BOOL | |
B_E3_JA_M |
BOOL | |
B_E4_JA_P |
BOOL | |
B_E4_JA_M |
BOOL | |
B_E5_JA_P |
BOOL | |
B_E5_JA_M |
BOOL | |
B_E6_JA_P |
BOOL | |
B_E6_JA_M |
BOOL | |
B_X_JA_P |
BOOL | |
B_X_JA_M |
BOOL | |
B_Y_JA_P |
BOOL | |
B_Y_JA_M |
BOOL | |
B_Z_JA_P |
BOOL | |
B_Z_JA_M |
BOOL | |
B_A_JA_P |
BOOL | |
B_A_JA_M |
BOOL | |
B_B_JA_P |
BOOL | |
B_B_JA_M |
BOOL | |
B_C_JA_P |
BOOL | |
B_C_JA_M |
BOOL |
Outputs
Parameter |
Type |
Description |
---|---|---|
Busy |
BOOL |
TRUE = function block is active and waiting for a motion instruction |
Active |
BOOL |
TRUE = motion is currently being executed |
Error |
BOOL |
TRUE = error in function block |
ErrorID |
DINT |
Error number |