Jogging to a relative Cartesian position with a linear motion

Description

The function block KRC_JogLinearRelative can be used to move to a Cartesian end position with a linear motion. The end position is relative to the current position.

The function is always executed in ABORTING mode, i.e. all active motions and buffered statements are canceled, the robot is braked and the linear motion is then executed.

Jogging to a relative Cartesian position with a linear motion 1:
Function block KRC_JogLinearRelative

Inputs

Parameter

Type

Description

AxisGroupIdx

INT

Index of axis group

  • 1 … 5

ExecuteCmd

BOOL

Starts/buffers the motion in the case of a rising edge of the signal.

Position

E6POS

Distance from the target position to the current position. The target position is based on the current position.

(>>> E6POS)

The data structure E6POS contains all components of the end position (= position of the TCP relative to the origin of the selected coordinate system).

Velocity

INT

Velocity

  • 0 … 100%

Refers to the maximum value specified in the machine data. The maximum value is dependent on the robot type and refers to the value of DEF_VEL_CP of the robot system.

Default: 0% (= velocity is not changed)

Acceleration

INT

Acceleration

  • 0 … 100%

Refers to the maximum value specified in the machine data. The maximum value is dependent on the robot type and refers to the value of DEF_ACC_CP of the robot system.

Default: 0% (= acceleration is not changed)

CoordinateSystem

COORDSYS

Coordinate system to which the Cartesian coordinates of the end position refer

(>>> COORDSYS)

OriType

INT

Orientation control of the TCP

  • 0: VAR
  • 1: CONSTANT
  • 2: JOINT

(>>> OriType)

Outputs

Parameter

Type

Description

Busy

BOOL

TRUE = statement is currently being transferred or has already been transferred

Active

BOOL

TRUE = motion is currently being executed

Done

BOOL

TRUE = motion has stopped

Aborted

BOOL

TRUE = statement/motion has been aborted

Error

BOOL

TRUE = error in function block

ErrorID

DINT

Error number