Approaching a relative Cartesian position with a linear motion
Description
The function block KRC_MoveLinearRelative is used to execute a linear motion to a relative Cartesian end position. The parameter “Position” contains the path from the current position to the end position.
![]() | This statement always refers to the current position of the robot. If the motion is interrupted and then re-executed, the robot executes the entire motion again, starting from the position at which it was interrupted. |
![]() | If the motion is executed as a spline motion, the following must be taken into consideration: If the motion is approximated and there is no further motion instruction in the buffer, the output “Done” is not set for the spline motion. In this case, the motion is not ended at the end point, but at the approximate positioning point. |
Inputs
|
Parameter |
Type |
Description |
|---|---|---|
|
AxisGroupIdx |
INT |
Index of axis group
|
|
ExecuteCmd |
BOOL |
Starts/buffers the motion in the case of a rising edge of the signal. |
|
Position |
E6POS |
Distance between end position and current position. The end position is based on the current position. (>>> E6POS) The data structure E6POS contains all components of the end position (= position of the TCP relative to the origin of the selected coordinate system). |
|
Velocity |
INT |
Velocity
Refers to the maximum value specified in the machine data. The maximum value is dependent on the robot type and refers to the value of DEF_VEL_CP of the robot system. Default: 0% (= velocity is not changed) |
|
Acceleration |
INT |
Acceleration
Refers to the maximum value specified in the machine data. The maximum value is dependent on the robot type and refers to the value of DEF_ACC_CP of the robot system. Default: 0% (= acceleration is not changed) |
|
CoordinateSystem |
COORDSYS |
Coordinate system to which the Cartesian coordinates of the end position refer (>>> COORDSYS) |
|
OriType |
INT |
Orientation control of the TCP
(>>> OriType) |
|
Approximate |
APO |
Approximation parameter (>>> APO) |
|
BufferMode |
INT |
Mode in which the statement is executed
(>>> BufferMode) |
|
SplineMode |
BOOL |
TRUE = motion is executed as a spline motion. FALSE = motion is executed as a conventional linear motion. |
Outputs
|
Parameter |
Type |
Description |
|---|---|---|
|
Busy |
BOOL |
TRUE = statement is currently being transferred or has already been transferred |
|
Active |
BOOL |
TRUE = motion is currently being executed |
|
Done |
BOOL |
TRUE = motion has stopped |
|
Aborted |
BOOL |
TRUE = statement/motion has been aborted |
|
Error |
BOOL |
TRUE = error in function block |
|
ErrorID |
DINT |
Error number |
