Dimensional Notation (G90, G91)
G90 absolute dimensions
Command | G90 (default setting) |
Cancellation | G91 |
Switches to absolute coordinates. X
, Y
, Z
are interpreted as absolute PCS (program coordinate system) coordinates. This adjustment is the default. The switch becomes active in its own block.
G91 relative dimensions
Command | G91 |
Cancellation | G90 |
Switches to relative coordinates. X
, Y
, Z
are interpreted to be relative to the current point, i.e. the next point is computed as the sum of [X,Y,Z]
and the current point. The switch has an effect for its own block.
![]() | Implement Offsets Manually Using |
Example:
The path of the following example is shown in Figure “ExampleG90G91”. The switch to G90
/ G91
takes effect immediately.
N10 G90 G01 X10 Y20 F6000
N20 X20 Y10
N30 G91 X10 Y10
N40 X10 Y-10
N50 G90 X50 Y20
M02
Figure “ExampleG90G91”.