Query of Axes
queryAxes
queryAxes()
Set the MCS (machine coordinate system) coordinates of the interpreter to the actual coordinates of the physical axes. The MCS (machine coordinate system) coordinates are automatically translated to PCS (path coordinate system) coordinates, which are exposed to the programmer. They may also be retrieved by frameGet(…)
. A combination of sync()
and queryAxes()
replaces the former @716
-command.
- The
queryAxes()
-command considers the path axes (X
,Y
,Z
), as well as the auxiliary axes (Q1..Q5
).
![]() | The |
Example:
The resulting path of the following example is shown in Figure “ExampleQueryAxes”. The example assumes M20
to be an M
-function of type “handshake after”. The PLC is assumed to
- wait for
M20
, - move the
Y
-axis to20
, - wait for completion of the movement,
- acknowledge
M20
.
The interpreter sends the line segment N10
to the NC-channel followed by the M
-function M20
. Then the invocation of sync()
blocks. The NC-channel signals the M
-function to the PLC after the line segment N10
has been processed. Then the PLC moves the tool from the end of segment N10
to the beginning of segment N20
and acknowledges M20
. The interpreter resumes operation and invokes queryAxes()
, which sets the internal “current point” to the endpoint of segment N10'
. Therefore, the final block sends the line segment N20
to the NC-channel.
N00
N10 G01 X40 M20 F6000
!sync();
!queryAxes();
N20 G01 X80
M02
Figure “ExampleQueryAxes”.