General Codes (F, N, Q, X, Y, Z, A, B, C)
F
F<v>
Set velocity to v. Applies to the current block and all succeeding blocks until a new velocity is programmed. The unit for velocity selected currently is used. (See section unitVelocitySet for details.) The default velocity is 0.
![]() | The velocity must be set to a nonzero value before a movement is programmed. Otherwise, an error is issued. |
Example:
The first two segments N10 and N20 are processed with a velocity of 6000 mm/min, and the last segment N30 is processed with a velocity of 3000 mm/min.
N10 G01 X100 F6000
N20 G01 X200
N30 G01 X300 F3000
M02N
N<v>
Set the block number to v. Typically, the block number is used to monitor the progress of the NC-program.
Q
Q<i>=<v>
Set the value of axis Q<i> to v where i must lie in the range 1 to 5. The Q-axes use linear interpolation.
![]() | The address letters |
![]() | The address |
Example:
The path of the following example is shown in Figure “ExampleQ”. The Q-axes are interpolated linear with the interpolation of a movement. The last block (N40) results in a linear interpolation of a Q-axis without a concurrent movement.
N10 G01 X30 Y0 Q1=100 F6000
N20 G02 X50 Y20 I20 Q2=200
N30 G01 X60 Q1=300 Q2=300
N40 Q1=0
M02
Figure “ExampleQ”.
X
X<v>
Sets the X-coordinate of the next point to v. The current length unit is used for v.
Y
Y<v>
Sets the Y-coordinate of the next point to v. The current length unit is used for v.
Z
Z<v>
Sets the Z-coordinate of the next point to v. The current length unit is used for v.
A
A<v>
Sets the A-angle of the next orientation to v. The current angle unit is used for v.
B
B<v>
Sets the B-angle of the next orientation to v. For v the current angle unit is used.
C
C<v>
Sets the C-angle of the next orientation to v. For v the current angle unit is used.
