Combining G-Code and ST
A GST-Program
<g-code>
<g-code>
! <st-code>
<g-code>
<g-code>
{
<st-code>
<st-code>
! <g-code>
<st-code>
<st-code>
}
<g-code>
<g-code>
A GST-file consists of sequences of G
-code and sequences of ST
-code that can be interleaved as shown above. Each program starts in G
-code mode. The mode can be switched to ST
for one line using an exclamation mark (‘!’). The ST
-mode ends at the end of line automatically.
As an alternative a block of ST
-code can be defined using curly braces (‘{‘…’}’). This notation is more practical to define a long sequence of ST
-code in a GST-program. Within the ST
-block the G
-code mode can be entered for one line using the exclamation mark. Thereby, the G
-code mode ends at the end of line automatically.
G-Code Block
<address
><value
> <address
>=
<G-Expression
> <address
>{<ST-Expression
>}
A line of G
-code is called a block. It consists of a sequence of words. A word is a combination of an address (e.g. G
or X
) and a value. A value can be defined by a literal (e.g. 2.54
), by a G
-expression (e.g. 2*foo+1
) or by an ST
-expression (e.g. sin(foo**2)-1
).
G-Code Expression
<address
>=a+b-c*d/e
The result of the expression is used as the value of the word. The four basic arithmetic operations (‘+
’, ‘-
’, ‘*
’, ‘/
’) can be used in a G
-expression. They are evaluated as expected, i.e. all operations are left-associative and ‘*
’, ‘/
’ have a higher precedence than ‘+
’, ‘-
’. Variables that have been declared in ST
can also be used in a G
-expression (with respect to their scope).
All computations are performed using type LReal
(64-bit floating point according to IEEE 754). The value of an ST
-variable is implicitly converted to type LReal
according to the conversion rules of ST
. If a type (e.g. STRING
) cannot be converted, an error is reported.
![]() | RESTRICTION:
|
![]() | RESTRICTION: Array variables, struct variables and objects cannot be used in a |
![]() | RESTRICTION: Parentheses are not allowed in a |
Embedded ST-Expression
<address
>{<ST-Expression
>}
The result of the ST
-expression is used as the value of the word. It must be convertible to LReal
. Basically, an ST
-expression is ST
-Code that could be placed on the right hand side of an assignment. Other ST
-Code (e.g. an ST
-statement) is not allowed. However, extensive computations can be encapsulated in an ST
-function that is then called in the ST
-expression.
![]() | An |
Example:
- The following GST-program starts with a line of
G
-code that moves the tool rapidly to the origin. - The line is followed by a line of
ST
-code that declares variable ‘i
’. TheST
-mode is entered by the prefixed exclamation mark (‘!
’). After this lineG
-code mode resumes. - The
G
-code in line 3 moves the tool down. - Lines 4 to 8 define a block of
ST
-code that contains aFOR
-loop. The code in this block is interpreted asST
-code, except for theG
-code line in line 6. This line ofG
-code uses aG
-expression to set theX
-axis to10*i
. The value of theY
-axis is defined using anST
-expression that is enclosed in curly braces. This expression evaluates to0
if ‘i
’ is even and to10
otherwise. - The programmed path of the program is shown in Figure “ExampleExpressions”.
G00 X0 Y0 Z0
! VAR i : INT; END_VAR
G01 Z-1 F6000
{
FOR i := 1 TO 5 DO
!G01 X=i*10 Y{ (i MOD 2) *10 }
END_FOR;
}
Figure “ExampleExpressions”.
Suppression of G-Code Blocks
/<n
> <G-Code block
>
The execution of a G
-Code block can be suppressed conditionally. If ‘/<n
>’ is prefixed and the n
-th bit in an internal disable mask is set, the block is suppressed (not executed). The disable mask can be set by the PLC and by the ST
-function disableMaskSet
. If n
is omitted, it has 0
value by default. [See section Suppression of G-Code Blocks.]