ItpPpgAppendGeoCircleByRadius
The function block ItpPpgAppendGeoCircleByRadius adds a circular motion to the parts program. The circle is parameterized by the radius.
Before the actual call, call ItpPpgCreateMain or ItpPpgCreateSubroutine.
Inputs
VAR_INPUT
bExecute : BOOL;
sPathName : STRING;
bClockWise : BOOL;
fTargetXPos : LREAL;
fTargetYPos : LREAL;
fTargetZPos : LREAL;
fRadius : LREAL;
fPathVelo : LREAL;
nBlockNo : UDINT;
tTimeOut : TIME;
END_VAR
Name | Type | Description |
---|---|---|
bExecute | BOOL | The command is triggered by a rising edge at this input. |
sPathName | STRING | Name of the parts program including path name |
bClockWise | BOOL | If TRUE, the movement along the circle is clockwise, otherwise counter-clockwise. |
fTargetXPos | LREAL | Target position of the X axis |
fTargetYPos | LREAL | Target position of the Y axis |
fTargetZPos | LREAL | Target position of the Z axis |
fRadius | LREAL | Circle radius |
fPathVelo | LREAL | Path velocity |
nBlockNo | UDINT | Line number in the parts program |
tTimeOut | TIME | ADS Timeout-Delay |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bErr : BOOL;
nErrId : UDINT;
END_VAR
Name | Type | Description |
---|---|---|
bBusy | BOOL | This output remains TRUE until the function block has executed a command, but at the longest for the duration supplied to the 'Timeout' input. While Busy = TRUE, no new command will be accepted at the inputs. Please note that it is not the execution of the service but its acceptance whose time is monitored. |
bErr | BOOL | This output is switched to TRUE as soon as an error occurs during the execution of a command. The command-specific error code is contained in 'nErrId'. Is reset to FALSE by the execution of a command at the inputs. |
nErrId | UDINT | Contains the command-specific error code of the most recently executed command. Is reset to 0 by the execution of a command at the inputs. The error numbers in ErrId can be looked up in the ADS error documentation or in the NC error documentation (error codes above 0x4000). |
Requirements
Development environment |
Target platform |
PLC libraries to be linked |
---|---|---|
TwinCAT v3.1.0 |
PC or CX (x86 or x64) |
Tc2_NCI |