Velocity Control Loop
Habitually, velocity control is performed within the drive controller by the velocity controller unit. This velocity controller is depicted within the controller overview of the Drive Manager. When velocity control is brought into the TwinCAT runtime this software velocity control unit has to be configured. The velocity control loop parameters configure the software velocity control within the TwinCAT runtime.
Velocity control: Proportional Factor Kv



The proportional factor Kv is the gain factor of the P controller.
Velocity control: Integral Action Time Tn



Integral action time Tn of the I part of the PID controller. Integration time.
Velocity control: Derivative Action Time Tv



Derivative action time Tv of the real D part (D-T1 component) of the PID controller.
Velocity control: Damping Time Td



Damping time Td of the real D part (D-T1 component) of the PID controller.
Velocity control: Min./max. limitation D-Part [0.0 … 1.0]



Limitation of the D part of the PID controller.
Velocity control: Min./max. limitation I-Part [0.0 … 1.0]



Limitation of the I part of the PID controller.