General

Property | Description |
|---|---|
Name | Selected name of the object. |
Object Id | 32-bit identification number that is automatically assigned and unique within a project. |
Type | Encoder type The selected encoder type is displayed at this point. Changes of the encoder type can be done via the NC-Encoder dialog. |
Comment | Freely editable field for user notes. |
Id | Identification number of the encoder, which is assigned consecutively. When an encoder is deleted, the number becomes free again and can be assigned to a new encoder. |
Disabled | An encoder cannot be disabled on its own, but only by disabling the entire axis. |
Create symbols | This option generates typical symbol names that are used in TwinCAT Scope, for example. |