XFC_EL1258_TouchProbe

XFC_EL1258_TouchProbe 1:

The function block XFC_EL1258_TouchProbe records the axis positions at the time of the edges of a digital input signal (touch probe function).

The digital input signal is recorded with an EL1258 XFC input terminal with timestamps for falling and rising signal edges. The function block determines the axis positions at which an edge change occurred and issues it as RecordedPosition.

In contrast to the conventional TouchProbe function MC_TouchProbe the digital input is not directly linked to the drive hardware. The position of each EtherCAT or Sercos axis in the system can be recorded via the timestamps of the input. This axis is exactly synchronized via Dead time compensation.

The function block can be used in free-running or single-shot mode. In free-running mode, each edge of the input signal is recorded (including several edges per PLC cycle). In single-shot mode the next edges are only recorded once until the function block is triggered again.

The optional window function can be used to ignore signal edges outside the defined position filter.

XFC_EL1258_TouchProbe 2: Inputs

VAR_INPUT
    Execute       : BOOL;
    WindowOnly    : BOOL;
    FirstPosition : LREAL;
    LastPosition  : LREAL;
    Options       : ST_XfcTouchProbeOptions;
    EL1258        : EL1258_MT_IoInterface;
END_VAR

Name

Type

Description

Execute

BOOL

If Execute is active, the axis position is recorded at the defined signal edge of the input signal. A falling edge at Execute terminates the process immediately.
Depending on the configuration in TriggerInput.FreeRun the next signal edge is recorded and evaluated once. If FreeRun is TRUE, a new position value is recorded continuously with each defined edge of the input signal, while Execute remains TRUE.

WindowOnly

BOOL

If this option is active, only one position inside the window between FirstPosition and LastPosition is recorded. Positions outside the window are discarded. Only when the recorded position is within the window, Done becomes TRUE.
The recording window can be interpreted in terms of absolute or modulo values. In this connection the flag ModuloPositions is to be set appropriately in the structure TriggerInput. In the case of absolute value positions there is exactly one window. In the case of modulo value positions the window repeats itself within the modulo cycle defined in the axis parameters (e.g. 0 to 360 degrees).

FirstPosition

LREAL

Initial position of the recording window, if WindowOnly is TRUE. This position can be interpreted as an absolute or modulo value. In this connection the flag ModuloPositions is to be set appropriately in the structure TriggerInput (see below).

LastPosition

LREAL

Final position of the recording window, if WindowOnly is TRUE. This position can be interpreted as an absolute or modulo value. In this connection the flag ModuloPositions is to be set appropriately in the structure TriggerInput (see below).

Options

ST_XfcTouchProbeOptions

Optional parameters

EL1258

EL1258_MT_IoInterface

Process image of the terminal

XFC_EL1258_TouchProbe 3: / XFC_EL1258_TouchProbe 4: Inputs/Outputs

VAR_IN_OUT
    Axis         : AXIS_REF; 
    TriggerInput : XFC_TRIGGER_REF;
END_VAR

Name

Type

Description

Axis

AXIS_REF

The axis data structure of type AXIS_REF addresses an axis unambiguously within the system. Among other parameters, it contains the current axis status, including position, velocity or error state.

TriggerInput

XFC_MT_TRIGGER_REF

TriggerInput is a data structure for describing the trigger source and for feeding the state and timestamp of a digital input signal. This data structure is filled by the user.

XFC_EL1258_TouchProbe 5: Outputs

VAR_OUTPUT
    Done                  : BOOL;
    Busy                  : BOOL;
    Error                 : BOOL;
    ErrorID               : UDINT;
    RecordedPositions     : ARRAY[1..10];
    NoOfRecordedPositions : UDINT;
    Diagnostic            : ST_EL1258_Diagnostics;
END_VAR

Name

Type

Description

Done

BOOL

The value RecordedPosition is valid.
If TriggerInput.FreeRun is TRUE, Done only remains TRUE for one PLC cycle and is then reset automatically, since TouchProbe is automatically reactivated.

Busy

BOOL

Becomes TRUE as soon as the function block is active, and becomes FALSE when it has returned to its initial state.
If TriggerInput.FreeRun is TRUE, Busy remains TRUE continuously, even if Done or Error become TRUE, since TouchProbe is automatically reactivated.

Error

BOOL

Becomes TRUE if an error occurs.

ErrorID

UDINT

If the error output is set, this parameter supplies the error number.

RecordedPositions

ARRAY[1..10]

One or more detected axis positions at the time of the trigger event.

If TriggerInput.FreeRun is TRUE, the function block operates in free-running mode, so that each valid change in the input signal leads to a new RecordedPosition. The positions can be evaluated if Done is TRUE.

NoOfRecordedPositions

UDINT

Number of positions recorded.

Diagnostic

ST_EL1258_Diagnostics

Data structure containing diagnostic data that can be used for error analysis.