ST_SwitchEvent
TYPE ST_SwitchEvent :
STRUCT
ID : UDINT;
Valid : BOOL; (* time value is valid *)
Level : BOOL; (* next level of the digital signal *)
Position : LREAL;
DcTime : T_DCTIME32; (* time when the digital output changes *)
Duration : DINT;
END_STRUCT
END_TYPE
Name | Type | Description |
---|---|---|
ID | UDINT | Internal ID of the switching edge |
Valid | BOOL | Valid is TRUE if the DcTime timestamp is valid. |
Level | BOOL | Current switching state of the digital output |
Position | LREAL | Switching position of the switching operation |
DcTime | T_DCTIME32 | Time of the next change of state (distributed clock TimeStamp) |
Duration | DINT | Not used |