MC_DigitalCamSwitch_EL5131
The MC_DigitalCamSwitch_EL5131 function block is a digital cam switch based on an EL5131 incremental encoder terminal.
Position and time cams can be used with this function block.
Inputs
VAR_INPUT
Enable : BOOL;
Options : ST_CamSwitchOptions;
END_VAR
Name | Type | Description |
---|---|---|
Enable | BOOL | The cam controller is activated via the Enable input. The initial state remains unchanged, as long as Enable=FALSE. |
Options | Optional parameter |
/
Inputs/outputs
VAR_IN_OUT
Axis : AXIS_REF;
Switches : CAMSWITCH_REF;
TrackOptions : TRACK_REF;
EL5131_IO : EL5131_IoInterface;
END_VAR
Name | Type | Description |
---|---|---|
Axis | AXIS_REF | The AXIS_REF type axis data structure addresses an axis unambiguously within the system. Among other parameters, it contains the current axis status, including position, velocity, or error status. |
Switches | The Switches data structure contains a reference to the parameterization of all cams on the cam track. | |
TrackOptions | The TrackOptions data structure contains the parameterization for the cam track. | |
EL5131_IO |
| Process image of the terminal. |
Outputs
VAR_OUTPUT
InOperation : BOOL;
Busy : BOOL;
Error : BOOL;
ErrorID : UDINT;
END_VAR
Name | Type | Description |
---|---|---|
InOperation | BOOL | InOperation is TRUE, as long as the cam controller is active and the cam track is calculated according to the cam parameterization. |
Busy | BOOL | Busy is TRUE as long as the function block has not been completed. |
Error | BOOL | Becomes TRUE if an error occurs. |
ErrorID | UDINT | If the error output is set, this parameter supplies the Overview of NC Errors. |
Requirements
Development environment | PLC libraries to include |
---|---|
TwinCAT 3.1 Build 4024.55 | Tc2_MC2 3.3.59 Tc2_MC2_XFC 3.3.25 |