XFC_StepReferenceFlyingRefPulse

XFC_StepReferenceFlyingRefPulse 1:

This function block XFC_StepReferenceFlyingRefPulse performs referencing during a running movement to the zero pulse of an encoder.

The execution does not start or modify any movement itself.

XFC_StepReferenceFlyingRefPulse 2: Inputs

VAR_INPUT
    Execute         : BOOL;
    ReferenceSignal : XFC_Ref_Signal_Ref;
    SetPosition     : LREAL;
    TimeLimit       : TIME;
    DistanceLimit   : LREAL;
    BufferMode      : MC_BufferMode;
    Options         : ST_Home_Options;
END_VAR

Name

Type

Description

Execute

BOOL

The command is executed with a rising edge at the Execute input.

ReferenceSignal

XFC_Ref_Signal_Ref

Configuration of the reference signal source.

SetPosition

LREAL

Position value to which the axis position is to be set.

TimeLimit

TIME

Exceeding this time leads to the search procedure being aborted.

DistanceLimit

LREAL

Exceeding this distance in relation to the start position leads to the search procedure being aborted.

BufferMode

MC_BufferMode

Currently not implemented.

Options

ST_Home_Options

Currently not used.

XFC_StepReferenceFlyingRefPulse 3: Inputs/Outputs

VAR_IN_OUT
    Axis : AXIS_REF;
END_VAR

Name

Type

Description

Axis

AXIS_REF

Axis data structure of the type AXIS_REF, which uniquely addresses an axis in the system. Among other parameters it contains the current axis status, including position, velocity or error state.

XFC_StepReferenceFlyingRefPulse 4: Outputs

VAR_OUTPUT
    Done           : BOOL;
    Busy           : BOOL;
    Active         : BOOL;
    CommandAborted : BOOL;
    Error          : BOOL;
    ErrorID        : UDINT;
END_VAR

Name

Type

Description

Done

BOOL

Becomes TRUE if the command was completed successfully.

Busy

BOOL

The Busy output becomes TRUE when the command is started with Execute and remains TRUE for as long as the command is processed. When Busy becomes FALSE again, the function block is ready for a new order. At the same time one of the outputs, Done, CommandAborted, or Error, is set.

Active

BOOL

Indicates that the command is executed.

CommandAborted

BOOL

Becomes TRUE, if the command could not be fully executed.

Error

BOOL

Becomes TRUE as soon as an error occurs.

ErrorID

UDINT

If the error output is set, this parameter supplies the error number.