EL2252_IoInterface
Name | Type | Description |
---|---|---|
SysTime | T_ULARGE_INTEGER | Not used |
Feedback | BYTE | Not used |
WcStateOut | BOOL | Not used |
WcStateIn | BOOL | Not used |
State | UINT | Not used |
Activate | BYTE | Activates the output |
StartTime | T_ULARGE_INTEGER | Activates the output |
Output1 | BOOL | Signal of output channel 1 |
TriState1 | BOOL | Channel 1 |
Output1 | BOOL | Signal of output channel 2 |
TriState1 | BOOL | Channel 2 |