FiFoSetChannelOverride
The function block FiFoSetChannelOverride sets the channel override by means of which the processing speed of the FIFO channel can be affected. The channel override should not be confused with the axis overrides for the individual axes.
Inputs
VAR_INPUT
iChannelId : UDINT;
iOverride : UDINT;
bExecute : BOOL;
tTimeout : TIME;
END_VARName | Type | Description |
|---|---|---|
iChannelId | UDINT | Channel ID of the FIFO channel |
iOverride | UDINT | Channel override for the speed of the FIFO channel. |
bExecute | BOOL | Edge-triggered signal for execution of the command |
tTimeout | TIME | ADS timeout (about 1 second) |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bErr : BOOL;
iErrId : UDINT;
END_VARName | Type | Description |
|---|---|---|
bBusy | BOOL | Becomes |
bErr | BOOL | Becomes |
iErrId | UDINT | Error number (ADS or NC error number) |
Requirements
Development environment | Target platform | PLC libraries to be linked |
|---|---|---|
TwinCAT V3.1.0 | PC or CX (x86 or x64) | Tc2_NcFifoAxes |