MC_ReadCamTableCharacteristics

MC_ReadCamTableCharacteristics 1:

The function block MC_ReadCamTableCharacteristics is used to calculate and read the characteristic parameters of a motion function. This includes minimum and maximum values of position, velocity, acceleration and jerk.

MC_ReadCamTableCharacteristics 2: Inputs

VAR_INPUT
   Execute    : BOOL;
   CamTableID : MC_CAM_ID;
   Options    : ST_ReadCamTableCharacteristicsOptions;
END_VAR

Name

Type

Description

Execute

BOOL

The command is executed with a rising edge at Execute input.

CamTableId

MC_CAM_ID

Table ID

Options

ST_ReadCamTableCharacteristicsOptions

Reserved for future extensions

MC_ReadCamTableCharacteristics 3: Inputs/outputs

VAR_IN_OUT
   CamTableCharac : MC_TableCharacValues;
END_VAR

Name

Type

Description

CamTableCharac

MC_TableCharacValues

Data structure with characteristic parameters of the motion function

MC_ReadCamTableCharacteristics 4: Outputs

VAR_OUTPUT
   Done    : BOOL;
   Busy    : BOOL;
   Error   : BOOL;
   ErrorID : UDINT;
END_VAR

Name

Type

Description

Done

BOOL

Becomes TRUE, if the calculation was carried out successfully.

Busy

BOOL

The Busy output becomes TRUE when the command is started with Execute and remains TRUE as long as the command is processed. If Busy becomes FALSE again, the function block is ready for a new order. At the same time one of the outputs, Done or Error, is set.

Error

BOOL

Becomes TRUE, as soon as an error occurs.

ErrorID

UDINT

If the error output is set, this parameter supplies the error number.