MC_CamAdd
MC_CamAdd adds a cam plate to a multi-cam coupling. The cam plate coupling is initially created with MC_CamIn_V2.
Alternatively, a cam plate can be added with MC_CamIn_V2.
The status flag Axis.Status.CamTableQueued (AXIS_REF) can be used to check whether a cam plate is queued for addition or switchover.
Important:
ActivationMode (time or position from which the operation takes place)
CamOperationMode (adding, switching or removal of superimposed cam plates)
Inputs
VAR_INPUT
Execute : BOOL;
ActivationMode : MC_CamActivationMode := MC_CAMACTIVATION_INSTANTANEOUS;
ActivationPosition : LREAL;
CamTableID : MC_CAM_ID;
Scaling : ST_CamScalingData;
Options : ST_CamAddOptions;
END_VARName | Type | Description | |
|---|---|---|---|
Execute | BOOL | The command is executed with a rising edge at Execute input. | |
ActivationMode | MC_CamActivationMode | The ActivationMode is used to specify the time or position at which the cam plate coupling or switchover is to take place. | |
ActivationPosition | LREAL | Optional master position at which a cam plate is switched, depending on the ActivationMode. | |
CamTableID | MC_CAM_ID | ID of the cam plate used for the coupling. | |
Scaling | ST_CamScalingData | Optional scaling parameters for the cam plate. | |
Options | ST_CamAddOptions | InterpolationType | Interpolation type for position tables. Not required for motion functions. |
Inputs/outputs
VAR_IN_OUT
Master : AXIS_REF;
Slave : AXIS_REF;
END_VARName | Type | Description |
|---|---|---|
Master | AXIS_REF | Axis data structure of the master. |
Slave | AXIS_REF | Axis data structure of the Slave. |
The axis data structure of type AXIS_REF addresses an axis unambiguously within the system. Among other parameters, it contains the current axis status, including position, velocity or error state.
Outputs
VAR_OUTPUT
InSync : BOOL;
Busy : BOOL;
Active : BOOL;
CommandAborted : BOOL;
Error : BOOL;
ErrorID : UDINT;
END_VARName | Type | Description |
|---|---|---|
InSync | BOOL | Becomes TRUE if the cam plate operation was completed successfully. In operations with activation position, InSync only becomes TRUE after the actual activation. |
Busy | BOOL | The Busy output becomes TRUE when the command is started with Execute and remains TRUE for as long as the command is processed. If Busy becomes FALSE again, the function block is ready for a new order. At the same time one of the outputs, InSync or Error, is set. |
Active | BOOL | Active indicates that the command is executed. For cam plate switching, Active becomes TRUE if the coupling command was executed successfully but the cam plate is still queued. If the cam plate is activated depending on the ActivationMode, Active becomes FALSE and InSync is set. |
CommandAborted | BOOL | Becomes TRUE if the command could not be fully executed. The axis may have become decoupled during the coupling process (simultaneous command execution). |
Error | BOOL | Becomes TRUE as soon as an error occurs. |
ErrorID | UDINT | If the error output is set, this parameter supplies the error number. |