FB_Play
Playback function block
Syntax
Definition:
FUNCTION_BLOCK FB_Play
VAR_INPUT
bPlay : BOOL;
sPath : STRING;
nConfigurationId : UINT;
END_VAR
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrorId : ETcsSpeechCommandExitCode;
nLastCommandExitCode : UINT;
nPlaybackPosition : ULINT;
nPlaybackTotal : ULINT;
END_VAR
Inputs
Name | Type | Description |
|---|---|---|
bPlay | BOOL | Rising edge starts the playback. |
sPath | STRING | File path to the audio file. 16 kHz sample rate, 16 bit sample size, 1 channel. |
nConfigurationId | UINT | ConfigurationID to be used for audio output. |
Outputs
Name | Type | Description |
|---|---|---|
bBusy | BOOL | Function block is busy. |
bError | BOOL | Function block is in error state. |
nErrorId | ErrorId, which indicates the exact reason for the error. | |
nLastCommandExitCode | UINT | Return value of the last call. |
nPlaybackPosition | ULINT | Current position of the speech output. |
nPlaybackTotal | ULINT | Total length of the speech output. |
Methods
Name | Description |
|---|---|
Method to specify a different AmsNetAdr for the TcSpeech service. Only needs to be called up once. |
Required License
TC3 Speech
Further Information