ETcsRecognitionEngineState
State of the speech recognition engine.
Syntax
Definition:
TYPE ETcsRecognitionEngineState :
(
TCS_ENGINE_UNKNOWN := 0,
TCS_ENGINE_STARTING := 1,
TCS_ENGINE_STARTED := 2,
TCS_ENGINE_STOPPING := 3,
TCS_ENGINE_STOPPED := 4,
TCS_ENGINE_FAILURE := 5,
TCS_ENGINE_PAUSED := 6,
TCS_ENGINE_INACTIVE := 7
)UDINT;
END_TYPEValues
|
Name |
Description |
|---|---|
|
TCS_ENGINE_UNKNOWN |
ASR-Engine in unknown state. |
|
TCS_ENGINE_STARTING |
ASR-Engine is starting up. |
|
TCS_ENGINE_STARTED |
ASR-Engine is started. |
|
TCS_ENGINE_STOPPING |
ASR-Engine is stopping. |
|
TCS_ENGINE_STOPPED |
ASR-Engine is stopped. |
|
TCS_ENGINE_FAILURE |
ASR-Engine is in failure state. See ErrorId for details. |
|
TCS_ENGINE_PAUSED |
ASR-Engine is paused. |
|
TCS_ENGINE_INACTIVE |
ASR-Engine is inactive. |