User interface

If you have created the TwinCAT Speech project, the window looks like this:

User interface 1:

1

Solution Explorer

The TwinCAT Speech Configurator is mapped as its own project type below a TwinCAT Controller project.

 

 

Tabs of the TwinCAT Speech Configurator

2

General Configuration

Selection of the target system as well as activation and logging settings

3

ASR Configuration

Combines a microphone with an ASR service.
The configuration IDs are used, for example, in the PLC.

4

TTS Configuration

Combines a playback device with a TTS service.

The configuration IDs are used, for example, in the PLC.

 

 

Below the TwinCAT Speech Configurator

5

Devices

Configuration of microphones and playback devices

These are used in the ASR and TTS configurations.
They are usually created by the ASR / TTS wizards.

6

ASR

Configuration of the speech recognition services

These are used in the ASR configurations.
They are usually created by the ASR wizard.

7

TTS

Configuration of the speech output services

These are used in the TTS configuration.
They are usually created by the TTS wizard.

8

EventLogger

Speech input and output based on TwinCAT Events

9

HMI

Speech input and output in combination with the TwinCAT HMI