States
![]() | This version of the function block is obsolete. Do not use this function block anymore. |
Name | Description |
|---|---|
TC_STATE_IDLE | Controller switched off. |
TC_STATE_INIT | Controller is being initialized. |
TC_STATE_OFF | Controller switched off, was previously switched on. |
TC_STATE_TUNE | Controller in tuning / self-tuning state. |
TC_STATE_MANUAL_OPERATION | Controller in manual operation. |
TC_STATE_CLOSED_LOOP | Controller in automatic operation. |
TC_STATE_TUNE_IDLE | Tuning started but not yet running. Waiting for idle. |
TC_STATE_TUNE_PULSE | Pulse for determination of dead time. |
TC_STATE_TUNE_STEP | Step for determination of dead time and maximum velocity. |
TC_STATE_TUNE_READY | Self-tuning complete. |
TC_STATE_ERROR | Error (logical error) |