System requirements
Runtime
Technical data | Description |
|---|---|
Operating system | XP, XPe, WES, Win7, WES7, CE7 |
Target platform | PC or CX (x86, x64, ARM) |
Minimum TwinCAT version | TwinCAT 3.1 build 4011.0 or higher |
Required TwinCAT setup level | TwinCAT 3 XAR |
Required TwinCAT license | TC1200 |
![]() | In systems without floating point unit, the performance is limited due to complex internal calculations. In the event of anomalies, the cycle time should be checked. |
Engineering
Technical data | Description |
|---|---|
Operating system | XP, XPe, WES, Win7, WES7 |
Minimum TwinCAT version | TwinCAT 3.1. Build 4011.0 and higher |
Required PLC library | Tc2_SPA This PLC library must be integrated into the PLC project. |
