GetCustomAttribute_array
| Parameter | Type | Description |
---|---|---|---|
INPUT | sCustomAttributeName | T_MaxString | Name of the Custom attribute |
INPUT | fmtAttributeDataType | Reference to ETcMllDataType | Data format of the Custom attribute |
INPUT | pDataBuffer | PVOID | Destination data buffer into which the user-defined attribute is copied. |
INPUT | nDataBufferLen | UDINT | Length of the destination data buffer in bytes |
INPUT | nArrayLength | Reference To UDINT | Number of data type elements (i.e. number of fp32 values) found in the user-defined attribute. |
INPUT | pnBytesWritten | Pointer To UDINT | Returns the number of bytes written to the destination buffer. |
OUTPUT | GetCustomAttribute_array | BOOL | TRUE if an error occurred in the method. |