TypeGenerator
The subfolder TypeGenerator contains LabVIEW™ classes that are responsible for generating a supported LabVIEW™-Data types. The following graphic shows the relationship or inheritance between the TypeGenerator classes.

![]() | Use of the classes The TypeGnerator classes of the respective data types were derived from the Base class and have inherited the functions. See also the information about the wrapper block Generate Type. |
CBaseTypeDescriptor class
The CBaseTypeDescriptor class is the top class in the hierarchy. This class provides general methods and properties for the other classes that inherit from it. The table presents general information about the public properties and methods. The LabVIEW™ blocks provide further detailed information.
VI | Property/method | Access (Scope) | Meaning |
|---|---|---|---|
| Read m_TCName | Public | Reads the property m_TCName (name of the loaded type) |
| Write m_TCName | Public | Writes the property m_TCName (name of the loaded type) |
| Read m_TypeCode | Public | Reads the property m_TypeCode (defines a numeric value for the loaded type) |
| Read m_TypeID | Public | Reads the property m_TypeID (ID as GUID of the loaded type) |
| Read m_TypeStyle | Public | Reads the property m_TypeStyle (LabVIEW™ Enum: Describes how the loaded type should be generated) |
| Write m_TypeStyle | Public | Writes the property m_TypeStyle (LabVIEW™ Enum: Describes how the loaded type should be generated). |
| Load | Public, Static Dispatch | Loads TwinCAT3 type information into memory based on TypeResolver or TypeInfo. |
| Create Type | Public, Dynamic Dispatch | The method is empty. The classes that inherit from this class implement this method. |
| Create SubType | Public, Dynamic Dispatch | The method is empty. The classes that inherit from this class implement this method. |
| Unload and Save | Public, Static Dispatch | Unloads the loaded type from memory and saves the new type (if Ctl). |
CBooleanTypeDescriptor class
The CBooleanTypeDescriptor class generates a Boolean type as a constant or control (in a block diagram) or as a ctl on the hard disk. The table presents general information about public methods. The LabVIEW™ blocks provide further detailed information.
| Method | Access (Scope) | Meaning |
|---|---|---|---|
| Init | Public, Static Dispatch | Initializes a Boolean type based on the loaded TypeInfo. |
| Create Type | Public, Static Dispatch | Generates a Boolean type based on the loaded TwinCAT 3 type information. |
| Create SubType | Public, Static Dispatch | Generates a Boolean type as a sub-type, e.g. the element of a cluster. |
![]() | IEC 61131-3 BIT data type The CBooleanTypeDescriptor class supports BOOL and BIT data types and can therefore be used to generate both. |
CNumericTypeDescriptor class
The CNumericTypeDescriptor class generates a numeric type with proper representation (I8, I16, I32, Single, ...) as constant or controls (in a block diagram) or as ctl on the hard disk. The table presents general information about public methods. The LabVIEW™ blocks provide further detailed information.
| Method | Access (Scope) | Meaning |
|---|---|---|---|
| Init | Public, Static Dispatch | Initializes the numeric type, based on the loaded TypeInfo. |
| Create Type | Public, Static Dispatch | Generates a numeric type based on the loaded TypeInfo. |
| Create SubType | Public, Static Dispatch | Generates a numeric type as a sub-type, e.g. the element of a cluster. |
CStringTypeDescriptor class
The CStringTypeDescriptor class generates a LabVIEW™ string as a constant or control (in a block diagram) or as a ctl on the hard disk. The table presents general information about public methods. The LabVIEW™ blocks provide further detailed information.
| Property/method | Access (Scope) | Meaning |
|---|---|---|---|
| Read m_Length | Public | Reads the property m_Length (length of the TwinCAT 3 string of the loaded TypeInfo). |
| Init | Public, Static Dispatch | Initializes a LabVIEW™ string based on the loaded TypeInfo. |
| Create Type | Public, Static Dispatch | Generates a LabVIEW™ string based on loaded TypeInfo. |
| Create SubType | Public, Static Dispatch | Generates a LabVIEW™ string as a sub-type, e.g. an element of a LabVIEW™ cluster. |
CTimestampTypeDescriptor class
The CTimestampTypeDescriptor class generates a timestamp LabVIEW™ type as a constant or control (in a block diagram) or as a ctl on the hard disk. The table presents general information about public methods. The LabVIEW™ blocks provide further detailed information.
| Method | Access (Scope) | Meaning |
|---|---|---|---|
| Init | Public, Static Dispatch | Initializes the timestamp based on the loaded TypeInfo. |
| Create Type | Public, Static Dispatch | Generates a timestamp based on the loaded TypeInfo. |
| Create SubType | Public, Static Dispatch | Generates a timestamp as a sub-type, e.g. an element of a LabVIEW™ cluster. |
CArrayTypeDescriptor class
The CArrayTypeDescriptor class generates an array LabVIEW™ type as a constant or control (in a block diagram) or as a ctl on the hard disk. The table presents general information about public methods. The LabVIEW™ blocks provide further detailed information.
| Property/method | Access (Scope) | Meaning |
|---|---|---|---|
| Read m_ArrayInfo | Public | Reads the property m_ArrayInfo (information regarding TwinCAT 3 Array Dimension elements) |
| Read m_BaseTypeID | Public | Reads the property m_BaseTypeID (ID as GUID of the loaded base type) |
| Read m_Dimensions | Public | Reads the property m_Dimensions (number of TwinCAT 3 Array Dimensions) |
| Read m_SubTypes | Public | Reads the property m_SubTypes (for arrays of LabVIEW™ clusters, this property specifies the number of cluster elements generated) |
| Init | Public, Static Dispatch | Initializes the array based on the loaded TypeInfo. |
| Create Type | Public, Static Dispatch | Generates an array based on the loaded TypeInfo. |
| Create SubType | Public, Static Dispatch | Generates an array as a sub-type, e.g. an element of a LabVIEW™ cluster. |
| Get Tot SubTypes | Public, Static Dispatch | Returns information about the number of complex sub-types of the array and their IDs as GUID (e.g.: array with complex BaseType, where the BaseType contains further arrays with complex BaseTypes). |
| Get Sub-TypeInfo | Public, Static Dispatch | Reads TypeInfo of the complex BaseType or SubType with entered ID as GUID. |
| Create Type From Existing BaseType | Public, Static Dispatch | Generates an array of a ctl from a path. |
CClusterTypeDescriptor class
The CClusterTypeDescriptor class generates a cluster LabVIEW™ type as a constant or control (in a block diagram) or as a ctl on the hard disk. The table presents general information about public methods. The LabVIEW™ blocks provide further detailed information.
| Property/method | Access (Scope) | Meaning |
|---|---|---|---|
| Read m_SubItems | Public | Reads the property m_SubItems (the number of elements in the current cluster). |
| Read m_GeneratedSubItems | Public | Reads the property m_GeneratedSubItems (the number of generated elements in the current cluster). |
| Read m_NestedLevel | Public | Reads the property m_NestedLevel (the nested level of the current cluster). |
| Read m_RemainingSubItems | Public | Reads the property m_RemainingSubItems (the number of elements of the current cluster that are yet to be generated). |
| Read m_ActualPosition | Public | Reads the property m_ActualPosition (iterator of the SubTypes in the cluster). |
| InitC | Public, Static Dispatch | Initializes the clusters, based on the loaded TypeInfo. |
| Create Type | Public, Static Dispatch | Generates a cluster based on the loaded TypeInfo. |
| Create SubType | Public, Static Dispatch | Generates a cluster as a sub-type, e.g. an element of a LabVIEW™ cluster. |
CEnumTypeDescriptor class
The CEnumTypeDescriptor class generates an Enum LabVIEW™ type as a constant or control (in a block diagram) or as a ctl on the hard disk. The table presents general information about public methods. The LabVIEW™ blocks provide further detailed information.
| Property/method | Access (Scope) | Meaning |
|---|---|---|---|
| Read m_Keys | Public | Reads the property m_Keys (All text elements of the Enum). |
| Read m_Representation | Public | Reads the property m_Representation (The underlying memory of the Enum). |
| Init | Public, Static Dispatch | Initializes the Enum, based on the loaded TypeInfo. |
| Create Type | Public, Static Dispatch | Generates an Enum based on the loaded TypeInfo. |
| Create SubType | Public, Static Dispatch | Generates an Enum as a sub-type, e.g. an element of a LabVIEW™ cluster. |