Read

The subfolder Read contains low-level blocks which are necessary for reading via ADS.

Init Reader

The Init Reader block initializes the ADS reader. When a call is successful the block returns a handle to the ADS reader.

Read 1:

Input/output

Meaning

[0] [4] Handle

Handle to the ADS client

[5] [6] SymbolName

Describes an ADS symbol consisting of AMS address and symbol designation:

  • AMS address: A compilation of AMS NetId and AMS port.
  • Symbol designation: Symbol name or index group/offset

Examples of the symbol name:

  • AMS address and symbol name: 127.0.0.1.1.1:851::MAIN.Var
  • AMS address and index group/offset: 127.0.0.1.1.1:851::0x1234/0x12345

[7] [8] ReaderMode

The reading mode (ENUM: Sync/Async)

[10] ReadHandle

Handle to the ADS reader

Send Reader-Request

The Send Reader-Request block sends a read request to the ADS server. The block waits for a response from the server if the reader has been initialized with the "Synchronous" operation mode. Otherwise the block does not wait for the response and passes the ReadHandle.

Read 2:

Input/output

Meaning

[0] [4] Handle

Handle to the ADS client

[5] [6] SymbolName

Describes an ADS symbol consisting of AMS address and symbol designation:

  • AMS address: A compilation of AMS NetId and AMS port.
  • Symbol designation: Symbol name or index group/offset

Examples of the symbol name:

  • AMS address and symbol name: 127.0.0.1.1.1:851::MAIN.Var
  • AMS address and index group/offset: 127.0.0.1.1.1:851::0x1234/0x12345

[7] ReaderMode

The reading mode (ENUM: Sync/Async)

[8] [9] ReadHandle

Handle to the ADS reader

[10] Read status?

Read status

[14] ADS-Read Data

ADS raw data

Register Notification

The Register Notification block registers the ADS notification with the ADS server and waits until the notification is explicitly unregistered from the outside. The registration does not start the notifications automatically. They have to be started explicitly.

Read 3:

Input/output

Meaning

[0] [4] Handle

Handle to the ADS client

[1] ElapseTimeMs

ADS symbol consisting of AMSNetId and symbol name

[5] ReaderMode

The type of reading: LabVIEW™-ENUM:

[7] Reader Argument

Reader arguments vary with the ReaderMode:

[9] [10] ReadHandle

Handle to the ADS reader

TryReadData

In connection with the "Asynchronous" operation mode the TryReadData block checks the successful receipt of a response (ADS data packet) from the ADS server.

Read 4:

Input/output

Meaning

[0] [4] Handle

Handle to the ADS client

[5] SymbolName

Describes an ADS symbol consisting of AMS address and symbol designation:

  • AMS address: a compilation of AMS NetId and AMS port.
  • Symbol designation: Symbol name or index group/offset

Examples of the symbol name:

  • AMS address and symbol name: 127.0.0.0.1.1:851::MAIN.Var
  • AMS address and index group/offset: 127.0.0.0.1.1:851::0x1234/0x12345

[6] [9] ReadHandle

Handle to the ADS reader

[8] Read status?

Read status

[10] ADS-Read Data

ADS raw data

Release Reader

The Release Reader releases the handle to the reader from memory.

Read 5:

Input/output

Meaning

[0] [4] Handle

Handle to the ADS client

[5] ReadHandle

Handle to the ADS reader