ST_WG_Weighing_AutoTare
Substructure for the configuration structure ST_WG_Weighing. If parameters are set, this only affects FB_WG_Weighing.fAutoTareOffset and FB_WG_Weighing.bNewAutoTareResult. An instance of fbScaling from FB_WG_Scaling can be automatically tared, e.g. by calling AutoTare(fbScaling, E_WG_AutoTareType.eEnd).
(* This configure struct helps to find the tare weight during one measuring cycle. A measuring cycle starts when the FB_WG_Weighing.fWeight falls below fThresholdWeight and ends when it exceeds fThresholdWeight.
The tare weight will be updated (FB_WG_Weighing.fWeight with smallest FB_WG_Weighing.fStd) in FB_WG_Weighing.fAutoTareOffset until the measuring cycle ends. FB_WG_Scaling can be automatically tared by calling fbWeighing.AutoTare(fbScale, E_WG_AutoTareType.eEnd).
Optional parameters are ignored if they are zero. None of the parameters can be less than zero.*)
TYPE ST_WG_Weighing_AutoTare :
STRUCT
fThresholdWeight : LREAL := 20.0; (* Maximum value for the measured weight. This condition is fulfilled if FB_WG_Weighing.fWeight is smaller than or equal to fThresholdWeight. *)
nValidationSamples : UDINT := 50; (* Number of input values for which the other ST_WG_Weighing_AutoTare parameter conditions (fThresholdWeight, fMaxStd, fMaxWeightDeviation) must be fulfilled in order for FB_WG_Weighing.fAutoTareOffset to be updated. (optional, recommended). *)
fMaxStd : LREAL := 0.0; (* Upper limit for the standard deviation. This condition is fulfilled if FB_WG_Weighing.fStd is less than or equal to fMaxStd (optional, recommended). *)
fMaxWeightDeviation : LREAL := 0.0; (* Upper limit for the maximum weight deviation. This condition is fulfilled if FB_WG_Weighing.fMax - FB_WG_Weighing.fMin is less than or equal to fMaxWeightDeviation (optional, recommended). *)
END_STRUCT
END_TYPE
fThresholdWeight
is the maximum value for the measured weight. This condition is met ifFB_WG_Weighing.fWeight
is less than or equal tofThresholdWeight
.nValidationSamples
is the number of input values for which the otherST_WG_Weighing_AutoTare
parameter conditions (fThresholdWeight, fMaxStd, fMaxWeightDeviation)
must be fulfilled so thatFB_WG_Weighing.fAutoTareOffset
(optional, recommended).fMaxStd
is the upper limit for the standard deviation. This condition is met ifFB_WG_Weighing.fStd
is less than or equal tofMaxStd
(optional, recommended).fMaxWeightDeviation
is the upper limit for the maximum weight deviation. This condition is met ifFB_WG_Weighing.fMax - FB_WG_Weighing.fMin
is less than or equal tofMaxWeightDeviation
(optional, recommended).

If FB_WG_Weighing.fWeight
falls below fThresholdWeight
, the tare weight with the lowest FB_WG_Weighing.fStd
is searched for until FB_WG_Weighing.fWeight
leaves the fThresholdWeight
limit again. The tare weight is displayed at the earliest after nValidationSamples
values in FB_WG_Weighing.fWeight
.