ST_WG_Weighing_Validation
Substructure for the configuration structure ST_WG_Weighing. Set parameters affect the function block outputs bValidMeasurement, bNewResult, tLastResult, fLastWeight and fLastStd.
(*This configure struct helps to find the actual weight during one measuring cycle.
A measuring cycle starts when FB_WG_Weighing.fWeight exceeds fThresholdWeight and ends when it falls below fRelativeWeightLimit*FB_WG_Weighing.fLastWeight or fThresholdWeight (if fRelativeWeightLimit is not set).
The actual weight will be displayed in FB_WG_Weighing.fLastWeight (FB_WG_Weighing.fWeight with smallest FB_WG_Weighing.fStd).
Optional parameters are ignored if they are zero. None of the parameters can be less than zero.*)
TYPE ST_WG_Weighing_Validation :
STRUCT
fThresholdWeight : LREAL := 50.0; (* Minimum value for the measured weight. This condition is fulfilled if FB_WG_Weighing.fWeight is greater than or equal to fThresholdWeight. *)
nValidationSamples : UDINT := 10; (* Number of input values for which the other ST_WG_Weighing_Validation parameter conditions (fThresholdWeight, fMaxStd, fMaxWeightDeviation) must be fulfilled so that FB_WG_Weighing.bValidMeasurement=TRUE (optional, recommended). *)
fMaxStd : LREAL := 5.0; (* Upper limit for the standard deviation. This condition is fulfilled if FB_WG_Weighing.fStd is less than or equal to fMaxStd (optional, recommended). *)
fMaxWeightDeviation : LREAL := 0.0; (* Upper limit for the maximum weight deviation. This condition is fulfilled if FB_WG_Weighing.fMax - FB_WG_Weighing.fMin is less than or equal to fMaxWeightDeviation (optional, recommended). *)
fRelativeWeightLimit : LREAL := 0.0; (* fRelativeWeightLimit (> 0 and < 1) specifies that FB_WG_Weighing.bNewResult and FB_WG_Weighing.tLastResult are updated if FB_WG_Weighing.fWeight falls below the fRelativeWeightLimit * FB_WG_Weighing.fLastWeight limit value (optional). *)
END_STRUCT
END_TYPEfThresholdWeightis the minimum value for the measured weight. This condition is met ifFB_WG_Weighing.fWeightis greater than or equal tofThresholdWeight.nValidationSamplesis the number of input values for which the otherST_WG_Weighing_Validationparameter conditions (fThresholdWeight, fMaxStd, fMaxWeightDeviation)must be fulfilled so thatFB_WG_Weighing.bValidMeasurement=TRUE(optional, recommended).fMaxStdis the upper limit for the standard deviation. This condition is met ifFB_WG_Weighing.fStdis less than or equal tofMaxStd(optional, recommended).fMaxWeightDeviationis the upper limit for the maximum weight deviation. This condition is met ifFB_WG_Weighing.fMax - FB_WG_Weighing.fMinis less than or equal tofMaxWeightDeviation(optional, recommended).fRelativeWeightLimit(> 0 and < 1)specifies thatFB_WG_Weighing.bNewResultandFB_WG_Weighing.tLastResultare updated ifFB_WG_Weighing.fWeightfalls below the limit valuefRelativeWeightLimit-FB_WG_Weighing.fLastWeight(optional).

If FB_WG_Weighing.fWeight rises above fThresholdWeight, the weight with the lowest FB_WG_Weighing.fStd is searched for until FB_WG_Weighing.fWeight leaves the fThresholdWeight limit again. If fRelativeWeightLimit is set, the measurement ends when FB_WG_Weighing.fWeight falls below fThresholdWeight*fRelativeWeightLimit. The weight determined is displayed for the first time on a rising edge of FB_WG_Weighing.bValidMeasurement in FB_WG_Weighing.fLastWeight and is updated until the measurement is complete. At the end of the measurement, the timestamp is set in FB_WG_Weighing.tLastResult and FB_WG_Weighing.bNewResult is set to TRUE for one cycle. If FB_WG_Weighing.fWeight rises above fThresholdWeight again, FB_WG_Weighing.fLastWeight is set to zero and a new measurement begins.
Measurement cycle example with real data
The following figure shows that FB_WG_Weighing.fLastWeight remains constant after reaching a minimum of FB_WG_Weighing.fStd. Shortly before this, FB_WG_Weighing.fLastWeight adjusts continuously as long as fStd continues to decline.
There is therefore a stepwise increase in Weighing.fLastWeight between the two minima. At the global minimum of FB_WG_Weighing.fStd (here at 320 ms), fLastWeight finally assumes the final value.
As fRelativeWeightLimit is set to 0.99 in this example, FB_WG_Weighing.bNewResult is triggered shortly afterwards (at 347 ms). If fRelativeWeightLimit = 0, the new result would only be reported at 538 ms.
