ST_FTR_IIRSpec
Configuration structure for the function block FB_FTR_IIRSpec.
Syntax
Definition:
TYPE ST_FTR_IIRSpec :
STRUCT
eFilterName : E_FTR_Name;
eFilterType : E_FTR_Type;
nFilterOrder : UDINT;
fCutoff : LREAL;
fBandwidth : LREAL;
fPassBandRipple : LREAL;
fSamplingRate : LREAL;
nOversamples : UDINT;
nChannels : UDINT;
pInitialValues : POINTER TO LREAL;
nInitialValuesSize : UDINT;
END_STRUCT
END_TYPEParameters
Name | Type | Description |
|---|---|---|
eFilterName | Describes the filter implementation (Butterworth, Chebyshev, Bessel) | |
eFilterType | Describes the filter type (high-pass, low-pass, …) | |
nFilterOrder | UDINT | High and low pass: filter order, max. 20 Band pass and band stop: 2*filter order, max. 10 |
fCutoff | LREAL | Cut-off frequency in Hz (greater than 0 and less than fSamplingRate/2) |
fBandwidth | LREAL | Bandwidth in Hz with respect to band-pass and band-stop. |
fPassbandRipple | LREAL | Passband ripple of the amplitude response in the passband of the filter in dB (greater than 0) |
fSamplingRate | LREAL | Sampling rate fs in Hz |
nOversamples | UDINT | Number of oversamples (greater than zero) |
nChannels | UDINT | Number of channels (greater than zero and less than 101) |
pInitialValues | Pointer to LREAL | Pointer to array with initial values (optional) |
nInitialValuesSize | UDINT | Size of the array with initial values in BYTE (optional) |
Notes on the influence of the parameters on the Butterworth, Chebyshev and Bessel type filters can be found here: Filter types and parameterization.
![]() | Filter order for band-pass and band-stop filters When using band pass and band stop, the |
