ST_FTR_IIRCoeff
Configuration structure for the function block FB_FTR_IIRCoeff.
Syntax
Definition:
TYPE ST_FTR_IIRCoeff :
STRUCT
pCoefficientArrayAdr_A : POINTER TO LREAL;
nCoefficientArraySize_A : UDINT;
pCoefficientArrayAdr_B : POINTER TO LREAL;
nCoefficientArraySize_B : UDINT;
bReset : BOOL := TRUE;
nOversamples : UDINT;
nChannels : UDINT;
pInitialValues : POINTER TO LREAL;
nInitialValuesSize : UDINT;
END_STRUCT
END_TYPEParameter
Name | Type | Description |
|---|---|---|
pCoefficientArrayAdr_A | Pointer to LREAL | Pointer to an array with filter coefficients ak (denominator) |
nCoefficientArraySize_A | UDINT | Size of the array [a0, a1, a2, ..., aN] in BYTE |
pCoefficientArrayAdr_B | Pointer to LREAL | Pointer to an array with filter coefficients bk (numerator) |
nCoefficientArraySize_B | UDINT | Size of the array [b0, b1, b2, ..., bM] in BYTE |
bReset | BOOL | If TRUE, a reset is performed when the filter is configured. |
nOversamples | UDINT | Number of oversamples (greater than zero) |
nChannels | UDINT | Number of channels (greater than zero and less than 101) |
pInitialValues | Pointer to LREAL | Pointer to array with initial values (optional) |
nInitialValuesSize | UDINT | Size of the array with initial values in BYTE (optional) |