System Requirements
Technical data | Description |
|---|---|
Operating system | Windows 10, Windows 11, TwinCAT/BSD, Beckhoff RT Linux® |
Target platform | PC architecture (x86, x64, or Arm®) |
Minimum TwinCAT version | TwinCAT 3.1 build 4022.25 or higher |
Required TwinCAT setup level | TwinCAT 3 XAE, XAR |
Required TwinCAT license | TF3680 TwinCAT 3 Filter or TF3600 TwinCAT 3 Condition Monitoring or TF3685 TwinCAT 3 Weighing |