ST_FTR_Gaussian
Configuration structure for the function block FB_FTR_Gaussian.
Syntax
Definition:
TYPE ST_FTR_Gaussian :
STRUCT
fCutoff : LREAL;
fSamplingRate : LREAL;
nSamplesToFilter : UDINT;
nOversamples : UDINT;
nChannels : UDINT;
pInitialValues : POINTER TO LREAL;
nInitialValuesSize : UDINT;
END_STRUCT
END_TYPE
Parameter
Name | Type | Description |
---|---|---|
fCutoff | LREAL | Cut-off frequency in Hz (greater than 0 and less than fSamplingRate/2) |
fSamplingRate | LREAL | Sampling rate fs in Hz (greater than zero) |
nSamplesToFilter | UDINT | Number of samples for calculating the sliding average value (often referred to as window size). At null, the number is calculated automatically (optional) |
nOversamples | UDINT | Number of oversamples (greater than zero) |
nChannels | UDINT | Number of channels (greater than zero and less than 101) |
pInitialValues | Pointer to LREAL | Pointer to array with initial values (optional) |
nInitialValuesSize | UDINT | Size of the array with initial values in BYTE (optional) |