Call
The method is called in each cycle to write the values to the output buffer. The output buffer is sent as soon as it is filled.
Syntax
METHOD CALL : BOOL
VAR_INPUT
pBuffer_UL1 : POINTER TO LREAL;
pBuffer_UL2 : POINTER TO LREAL;
pBuffer_UL3 : POINTER TO LREAL;
pBuffer_IL1 : POINTER TO LREAL;
pBuffer_IL2 : POINTER TO LREAL;
pBuffer_IL3 : POINTER TO LREAL;
nDataInSizePerCh : UDINT;
nOptionPars : DWORD;
END_VAR
Inputs
Name | Type | Description |
---|---|---|
pBuffer_UL1 - UL3 | POINTER TO LREAL | Pointer to an array of voltage values. These can be added individually or as an oversampling array. |
pBuffer_IL1 - IL3 | POINTER TO LREAL | Pointer to an array of current values. These can be added individually or as an oversampling array. |
nDataInSizePerCh | UDINT | Indicates the size of a single input buffer in bytes. |