CallEx

The method is called in each cycle to execute the calculations from the input buffer when new data is present.

The function block waits for input data if the method outputs neither new results nor an error. This is a regular behavior in the process of the analysis chain.

In contrast to the Call method, the CallEx method collects a variable number of results from the spectrum calculation and calculates the quantiles only afterwards. This may be required to minimize CPU load.

Syntax

METHOD CallEx : BOOL
VAR_INPUT
    nAppendData            : UDINT;
    bResetData             : BOOL;
    pMagnitudeSpectrum_UL1 : POINTER TO LREAL;
    pMagnitudeSpectrum_UL2 : POINTER TO LREAL;
    pMagnitudeSpectrum_UL3 : POINTER TO LREAL;
    pMagnitudeSpectrum_IL1 : POINTER TO LREAL;
    pMagnitudeSpectrum_IL2 : POINTER TO LREAL;
    pMagnitudeSpectrum_IL3 : POINTER TO LREAL;
    nMagnitudeSpectrumSize : UDINT;
    pSpectrumQuantiles_UL1 : POINTER TO LREAL;
    pSpectrumQuantiles_UL2 : POINTER TO LREAL;
    pSpectrumQuantiles_UL3 : POINTER TO LREAL;
    pSpectrumQuantiles_IL1 : POINTER TO LREAL;
    pSpectrumQuantiles_IL2 : POINTER TO LREAL;
    pSpectrumQuantiles_IL3 : POINTER TO LREAL;
    nSpectrumQuantilesSize : UDINT;
END_VAR

CallEx 1: Inputs

Name

Type

Description

nAppendData

UDINT

Number of spectra to be calculated until the quantile is calculated. A value of 1 means that the quantiles are calculated after each result of the spectrum calculation.

bResetData

BOOL

Automatic resetting of records after each quantile calculation

pMagnitudeSpectrum_UL1 .. UL3

POINTER TO LREAL

Pointer to an array of the type LREAL with the dimension FFT length/2+1. If the spectrum is not to be output, the input can be set to 0.

pMagnitudeSpectrum_IL1 .. IL3

POINTER TO LREAL

Pointer to an array of the type LREAL with the dimension FFT length/2+1. If the spectrum is not to be output, the input can be set to 0.

nMagnitudeSpectrumSize

UDINT

Indicates the size of the output array of a spectrum.

pSpectrumQuantiles_UL1 .. UL3

POINTER TO LREAL

Pointer to an array of the type LREAL with the dimension FFT length/2+1 x quantile. If these values are not to be output, the input can be set to 0.

pSpectrumQuantiles_IL1 .. IL3

POINTER TO LREAL

Pointer to an array of the type LREAL with the dimension FFT length/2+1 x quantile. If these values are not to be output, the input can be set to 0.

nSpectrumQuantilesSize

UDINT

Indicates the size of the output array for a quantile calculation.

CallEx 2: Return value

Name

Type

Description

CallEx

BOOL

Indicates whether the method was executed successfully. Further information is provided in the Event interface of the function block.