ST_PMA_PowerValues_Period_InitPars
Function block-specific structure with initialization parameters which are evaluated when the function blocks FB_PMA_PowerValues_Period_1Ph and FB_PMA_PowerValues_Period_3Ph are initialized.
Syntax
Definition:
TYPE ST_PMA_PowerValues_Period_InitPars :
STRUCT
nBufferLength : UDINT := 200; // Length of input buffer
fSampleRate : LREAL := 1000; // in Hz
fMinInputCurrent : LREAL := 0.0; // Minimal input of current (RMS) to calculate outputs
nPeriods : UDINT := 1; // Amount of signal periods to calculate outputs
fNominalVoltage : LREAL := 230.0; // Nominal voltage, required for PQF calculation
fNominalFreq : LREAL := 50.0; // Nominal frequency, required for PQF calculation
ePqfMode : E_PMA_PqfMode := E_PMA_PqfMode.Default; // Mode of PQF calculation
uTimeLagCurrentTransformer : U_PMA_Timelag := (fTimeLag := 0); // Timelag caused by inductivity of current transformer ( in s
END_STRUCT
END_TYPEParameters
Name | Type | Parameters |
|---|---|---|
nBufferLength | UDINT | Length of the input buffer |
fSampleRate | LREAL | Indicates the sampling rate (samples per second) of the input signal. |
fMinInputCurrent | LREAL | Minimum input value (RMS) of the current. This prevents the calculation of input values that are too small. |
nPeriods | UDINT | Number of signal periods for calculating the output values |
fNominalVoltage | LREAL | Nominal voltage value. Is required for the calculation of the Power Quality Factor. |
fNominalFreq | LREAL | Nominal frequency. Is required for the calculation of the Power Quality Factor. |
ePqfMode | Mode for calculating the Power Quality Factor. Default: Calculation of the Power Quality Factor with the frequency, the RMS value of the voltage as well as the THD of the voltage. DefaultAndUnbalance: As Default, but in a three-phase system the voltage unbalance is also included in the calculation. | |
uTimeLagCurrentTransformer | U_PMA_Timelag | Here, the possible delay due to the inductance of the current transformer can be specified in seconds. U_PMA_Timelag.fTimeLag: Identical for all phases U_PMA_Timelag.aTimeLag: Individual per phase |
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4024.0 | PC or CX (x86, x64) | Tc3_PowerMonitoring |