ST_PMA_BasicValues_Period_InitPars
Function block-specific structure with initialization parameters which are evaluated when the function blocks FB_PMA_BasicValues_Period_1Ph and FB_PMA_BasicValues_Period_3Ph are initialized.
Syntax
Definition:
TYPE ST_PMA_BasicValues_Period_InitPars :
STRUCT
nBufferLength : UDINT := 200; // Length of input buffer
fSampleRate : LREAL := 1000; // in Hz
fMinInputCurrent : LREAL := 0.0; // Minimal input of current (RMS) to calculate outputs
nPeriods : UDINT := 1; // Amount of signal periods to calculate outputs
END_STRUCT
END_TYPEParameter
|
Name |
Type |
Parameter |
|---|---|---|
|
nBufferLength |
UDINT |
Length of the input buffer |
|
fSampleRate |
LREAL |
Indicates the sampling rate (samples per second) of the input signal. |
|
fMinInputCurrent |
LREAL |
Minimum input value (RMS) of the current. This prevents the calculation of input values that are too small. |
|
nPeriods |
UDINT |
Number of signal periods for calculating the RMS |
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4024.0 | PC or CX (x86, x64) | Tc3_PowerMonitoring |