ST_PMA_PowerValues_3Ph
Structure that summarizes the results of the corresponding function block. It can be queried via the property stResults. Details on the values contained can be found in the comment or in the descriptions of the function blocks FB_PMA_PowerValues_Period_3Ph or FB_PMA_PowerValues_3Ph.
Syntax
Definition:
TYPE ST_PMA_PowerValues_3Ph :
STRUCT
aApparentPower : ARRAY[0..2] OF LREAL; // [VA] | S | apparent power
aApparentPower_1 : ARRAY[0..2] OF LREAL; // [VA] | S_1 | fundamental apparent power
aApparentPower_1_Min : ARRAY[0..2] OF LREAL; // [VA] | S_1_min | Min value of S_1
aApparentPower_1_Max : ARRAY[0..2] OF LREAL; // [VA] | S_1_max | Max value of S_1
aActivePower : ARRAY[0..2] OF LREAL; // [W] | P | active power
aActivePower_Min : ARRAY[0..2] OF LREAL; // [W] | P_min | Min value of P
aActivePower_Max : ARRAY[0..2] OF LREAL; // [W] | P_max | Max value of P
aReactivePower_d : ARRAY[0..2] OF LREAL; // [var] | Q_d | distortion reactive power
aReactivePower_1 : ARRAY[0..2] OF LREAL; // [var] | Q_1 | fundamental reactive power
aReactivePower_1_Min : ARRAY[0..2] OF LREAL; // [var] | Q_1_min | Min value of Q_1
aReactivePower_1_Max : ARRAY[0..2] OF LREAL; // [var] | Q1_max | Max value of Q_1
aTotalReactivePower : ARRAY[0..2] OF LREAL; // [var] | Q_tot | total reactive power
aPhi : ARRAY[0..2] OF LREAL; // [°] | phi | phase difference
aCosPhi : ARRAY[0..2] OF LREAL; // [] | COS(phi) |(P / S_1)
aPowerFactor : ARRAY[0..2] OF LREAL; // [] | PF | power factor (P / S)
fSumApparentPower : LREAL; // [VA] | S_sum | Sum of apparent power 1..3
fSumActivePower : LREAL; // [W] | P_sum | Sum of active power 1..3
fSumTotalReactivePower : LREAL; // [var] | Qtot_sum | Sum of total reactive power 1..3
fSumReactivePower_1 : LREAL; // [var] | Q1_sum | Sum of abs fundamental reactive power 1..3
aEnergy_Pos : ARRAY[0..2] OF ST_PMA_Energy; // [kWh] | W_pos | Energy in positive direction
aEnergy_Neg : ARRAY[0..2] OF ST_PMA_Energy; // [kWh] | W_neg | Energy in negative direction
aEnergy_Res : ARRAY[0..2] OF ST_PMA_Energy; // [kWh] | W | Resulting energy
END_STRUCT
END_TYPERequirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4024.0 | PC or CX (x86, x64) | Tc3_PowerMonitoring |