ST_PMA_THD_1Ph
Structure that summarizes the results of the corresponding function block. It can be queried via the property stResults. Details on the values contained can be found in the comment or in the description of the function block FB_PMA_Harmonics_1Ph.
Syntax
Definition:
TYPE ST_PMA_THD_1Ph :
STRUCT
fTHD_U : LREAL; // [] | THD_U | Total harmonic distortion of voltage | in percent
fTHD_U_Min : LREAL; // [] | THD_U_min | Min value of THD_U
fTHD_U_Max : LREAL; // [] | THD_U_max | Max value of THD_U
fTHD_I : LREAL; // [] | THD_I | Total harmonic distortion of current | in percent
fTHD_I_Min : LREAL; // [] | THD_I_min | Min value of THD_I
fTHD_I_Max : LREAL; // [] | THD_I_max | Max value of THD_I
END_STRUCT
END_TYPERequirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4024.0 | PC or CX (x86, x64) | Tc3_PowerMonitoring |